Diode Module for Power Supply

Click on this image to zoom in.

Click on this image to zoom in.

Diode Module for Power Supply

Standard Unit Price:
71.18
Shipping Days:
9 Days

A diode module is used to establish a redundant power supply system. This is important for decoupling the power supply units. A fault that occurs on the output of a power supply unit will therefore not affect the output voltage.

Basic Specifications

  • Width(mm)
    32
  • Height(mm)
    125
  • Depth(mm)
    125
  • Built-in height(mm)
    -
  • Power consumption(VA)
    -
  • Built-in width(mm)
    -
  • Modular version
    -
  • Suitable for safety functions
    -
  • Width in number of modular spacings
    -
  • Voltage type of supply voltage
    -
  • Power output(W)
    -
  • Output voltage stabilized
    -
  • Type of electric connection
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • Stabilized
    -
  • Degree of protection (IP)
    IP20
  • Direct mounting possible
    -
  • 1st secondary output voltage(V)
    -|-
  • 2nd secondary output voltage(V)
    -|-
  • 3rd secondary output voltage(V)
    -|-
  • Secondary voltage adjustable
    -
  • Rated supply voltage at AC 50 Hz(V)
    -|-
  • Rated supply voltage at AC 60 Hz(V)
    -|-
  • Rated supply voltage at DC(V)
    -|-
  • Short-circuit-proof
    -
  • Performance level acc. EN ISO 13849-1
    -
  • Max. output current 1(A)
    -
  • Max. output current 2(A)
    -
  • Max. output current 3(A)
    -
  • Nominal value output voltage 1(V)
    -
  • Nominal value output voltage 2(V)
    -
  • Nominal value output voltage 3(V)
    -
  • Nominal value output current 1(A)
    -
  • Nominal value output current 2(A)
    -
  • Nominal value output current 3(A)
    -
  • SIL according to IEC 61508
    -
  • Degree of protection (NEMA)
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
9 Days
71.18

2486070000
Part Number : 2486070000
Shipping Days 9 Days
Standard Unit Price 71.18

Specificationtitle

  • Width(mm)
    32
  • Height(mm)
    125
  • Depth(mm)
    125
  • Built-in height(mm)
    -
  • Power consumption(VA)
    -
  • Built-in width(mm)
    -
  • Modular version
    -
  • Suitable for safety functions
    -
  • Width in number of modular spacings
    -
  • Voltage type of supply voltage
    -
  • Power output(W)
    -
  • Output voltage stabilized
    -
  • Type of electric connection
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • Stabilized
    -
  • Degree of protection (IP)
    IP20
  • Direct mounting possible
    -
  • 1st secondary output voltage(V)
    -|-
  • 2nd secondary output voltage(V)
    -|-
  • 3rd secondary output voltage(V)
    -|-
  • Secondary voltage adjustable
    -
  • Rated supply voltage at AC 50 Hz(V)
    -|-
  • Rated supply voltage at AC 60 Hz(V)
    -|-
  • Rated supply voltage at DC(V)
    -|-
  • Short-circuit-proof
    -
  • Performance level acc. EN ISO 13849-1
    -
  • Max. output current 1(A)
    -
  • Max. output current 2(A)
    -
  • Max. output current 3(A)
    -
  • Nominal value output voltage 1(V)
    -
  • Nominal value output voltage 2(V)
    -
  • Nominal value output voltage 3(V)
    -
  • Nominal value output current 1(A)
    -
  • Nominal value output current 2(A)
    -
  • Nominal value output current 3(A)
    -
  • SIL according to IEC 61508
    -
  • Degree of protection (NEMA)
    -
9 Days
86.80

2486080000
Part Number : 2486080000
Shipping Days 9 Days
Standard Unit Price 86.80

Specificationtitle

  • Width(mm)
    32
  • Height(mm)
    125
  • Depth(mm)
    125
  • Built-in height(mm)
    -
  • Power consumption(VA)
    -
  • Built-in width(mm)
    -
  • Modular version
    -
  • Suitable for safety functions
    -
  • Width in number of modular spacings
    -
  • Voltage type of supply voltage
    -
  • Power output(W)
    -
  • Output voltage stabilized
    -
  • Type of electric connection
    -
  • Rail mounting possible
    -
  • Wall mounting possible
    -
  • Stabilized
    -
  • Degree of protection (IP)
    IP20
  • Direct mounting possible
    -
  • 1st secondary output voltage(V)
    -|-
  • 2nd secondary output voltage(V)
    -|-
  • 3rd secondary output voltage(V)
    -|-
  • Secondary voltage adjustable
    -
  • Rated supply voltage at AC 50 Hz(V)
    -|-
  • Rated supply voltage at AC 60 Hz(V)
    -|-
  • Rated supply voltage at DC(V)
    -|-
  • Short-circuit-proof
    -
  • Performance level acc. EN ISO 13849-1
    -
  • Max. output current 1(A)
    -
  • Max. output current 2(A)
    -
  • Max. output current 3(A)
    -
  • Nominal value output voltage 1(V)
    -
  • Nominal value output voltage 2(V)
    -
  • Nominal value output voltage 3(V)
    -
  • Nominal value output current 1(A)
    -
  • Nominal value output current 2(A)
    -
  • Nominal value output current 3(A)
    -
  • SIL according to IEC 61508
    -
  • Degree of protection (NEMA)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support