Single And Multi-Pole Terminal Strip, Terminal Blocks

Mouse over image to enlarge

Single And Multi-Pole Terminal Strip, Terminal Blocks

Part number

Still undefined. <0>18 part numbers. Select from the part number list or select the specifications and confirm the part number.</0>
Quantity:

Configure: 15 No item specifications selected

  • Expected shipping days

    • All
    • Within 9 working days
    • Within 23 working days
    • Within 51 working days

Part number list

Number of items
Related

Length

(mm)

Colour

Rated voltage

(V)

Number of poles

Operation temperature

(°C)

Inflammability class of insulation material acc. with UL94

Width/grid dimension

(mm)

Height at lowest possible mounting height

(mm)

Type of electrical connection 1

Connectable conductor cross section solid-core

(mm²)

Connectable conductor cross section fine-strand with cable end sleeve

(mm²)

Connectable conductor cross section fine-strand without cable end sleeve

(mm²)

Connectable conductor cross section multi-wired

(mm²)

Material insulation body

Rated current In

(A)

Minimum order quantity
15
Beige
125
12
-50|100
V2
15
86
Screw connection
0.5|4
0.5|1.5
0.5|2.5
1.5|2.5
Thermoplastic
24
50 pieces
15
Yellow
125
12
-60|130
5V
88
2300
Soldering flag connection
0.5|2.5
0.5|2.5
0.5|2.5
1.5|2.5
Duroplast
20
50 pieces
6
Yellow
125
14
-60|130
5V
88.5
1350
Screw connection
0.5|4
0.5|1.5
0.5|2.5
-|-
Duroplast
24
100 pieces
16.1
Yellow
400
12
-60|130
5V
110
15
Screw connection
0.5|4
0.5|1.5
0.5|2.5
1.5|2.5
Duroplast
24
20 pieces
14.2
Yellow
500
2
-60|130
5V
18
40
Screw connection
0.5|4
0.5|1.5
0.5|2.5
1.5|2.5
Duroplast
24
100 pieces
16.1
Yellow
400
3
-60|130
5V
26.5
15
Screw connection
0.5|4
0.5|1.5
0.5|2.5
1.5|2.5
Duroplast
24
50 pieces
16.1
Yellow
400
4
-60|130
5V
35.75
15
Screw connection
0.5|4
0.5|1.5
0.5|2.5
1.5|2.5
Duroplast
24
50 pieces
16.1
Yellow
400
5
-60|130
5V
45
15
Screw connection
0.5|4
0.5|1.5
0.5|2.5
1.5|2.5
Duroplast
24
50 pieces
16.1
Yellow
400
7
-60|130
5V
63.5
15
Screw connection
0.5|4
0.5|1.5
0.5|2.5
1.5|2.5
Duroplast
24
50 pieces
16.1
Yellow
400
10
-60|130
5V
91.25
15
Screw connection
0.5|4
0.5|1.5
0.5|2.5
1.5|2.5
Duroplast
24
20 pieces
12.5
Yellow
400
6
-60|130
5V
113
6800
Flat plug-in connection
0.5|2.5
-|-
0.5|2.5
-|-
Duroplast
6
100 pieces
12.5
Yellow
400
6
-60|130
5V
52
6800
Flat plug-in connection
0.5|2.5
-|-
0.5|2.5
-|-
Duroplast
6
100 pieces
12.5
Yellow
400
8
-60|130
5V
68
68
Flat plug-in connection
0.5|2.5
-|-
0.5|2.5
-|-
Duroplast
8
50 pieces
12.5
Yellow
400
12
-60|130
5V
113
6800
Flat plug-in connection
0.5|2.5
-|-
0.5|2.5
-|-
Duroplast
12
50 pieces
22
Yellow
690
6
-60|130
5V
23
75.5
Screw connection
0.5|6
0.5|4
0.5|6
1.5|6
Duroplast
41
20 pieces
22
Yellow
690
4
-60|130
5V
23
49.5
Screw connection
0.5|6
0.5|4
0.5|6
1.5|6
Duroplast
41
20 pieces
22
Yellow
690
3
-60|130
5V
23
36.5
Screw connection
0.5|6
0.5|4
0.5|6
1.5|6
Duroplast
41
50 pieces
22
Yellow
690
2
-60|130
5V
23
23.5
Screw connection
0.5|6
0.5|4
0.5|6
1.5|6
Duroplast
41
50 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
9.11 €
( 10.84 € )
9 working days
9.11 €
( 10.84 € )
51 working days
4.65 €
( 5.53 € )
23 working days
9.68 €
( 11.52 € )
9 working days
3.78 €
( 4.50 € )
51 working days
2.72 €
( 3.24 € )
9 working days
4.38 €
( 5.21 € )
51 working days
4.49 €
( 5.34 € )
51 working days
7.15 €
( 8.51 € )
51 working days
9.23 €
( 10.98 € )
51 working days
5.49 €
( 6.53 € )
51 working days
6.94 €
( 8.26 € )
51 working days
8.58 €
( 10.21 € )
51 working days
11.49 €
( 13.67 € )
51 working days
13.65 €
( 16.24 € )
51 working days
10.58 €
( 12.59 € )
9 working days
8.12 €
( 9.66 € )
9 working days
5.86 €
( 6.97 € )
9 working days