Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Snap in | Inflammability class of insulation material acc. with UL94 | Colour | Thickness (mm) | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | false | V0 | Beige | 2.25 | |||
0.95 € | 20 | 4 Days | false | V2 | Beige | 1.5 | |||
0.95 € | 20 | 4 Days | false | V2 | Blue | 1.5 | |||
2.55 € | 10 | 4 Days | false | V2 | Yellow | 2 | |||
4.08 € | 10 | 4 Days | false | V2 | Yellow | 2 | |||
0.88 € | 20 | 4 Days | false | V2 | Beige | 1.5 | |||
1.37 € | 20 | 4 Days | false | V2 | Beige | 1.5 | |||
- | 1 | Quote | false | V0 | Beige | 3 | |||
- | 1 | Quote | false | V0 | Beige | 2.25 | |||
0.95 € | 20 | 4 Days | false | V2 | Beige | 1.5 | |||
0.95 € | 20 | 4 Days | false | V2 | Blue | 1.5 | |||
- | 1 | Quote | false | V0 | Beige | 3 | |||
1.45 € | 20 | 4 Days | false | V2 | Beige | 1.5 | |||
0.69 € | 20 | 4 Days | false | V2 | Beige | 0.5 | |||
0.68 € | 20 | 4 Days | false | V2 | Beige | 1.5 | |||
0.26 € | 50 | 4 Days | false | V2 | Beige | 0.6 | |||
1.31 € | 20 | 4 Days | true | V2 | Brown | 0.5 | |||
1.54 € | 10 | 4 Days | false | V0 | Beige | 1.5 | |||
2.74 € | 20 | 4 Days | false | V2 | Brown | 2 | |||
0.26 € | 50 | 4 Days | true | V2 | White | 0.6 | |||
0.26 € | 50 | 4 Days | true | V2 | Green | 0.6 | |||
0.37 € | 50 | 4 Days | false | V0 | Beige | 2 | |||
0.38 € | 50 | 4 Days | false | V0 | Red | 2 | |||
0.38 € | 50 | 4 Days | false | V0 | Green | 2 | |||
0.38 € | 50 | 4 Days | false | V0 | White | 2 | |||
1.05 € | 20 | 4 Days | false | V2 | Beige | 1.5 | |||
0.26 € | 50 | 4 Days | false | V0 | Black | 2 | |||
0.95 € | 20 | 4 Days | false | V2 | Grey | 1.5 |
Loading...
Type of end plate | false | Type of partition | true |
---|