Cable Coding System

Click on this image to zoom in.

Click on this image to zoom in.

Cable Coding System

Standard Unit Price:
0.03
Shipping Days:
9 Days

Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.

Basic Specifications

  • Type
    Medium-walled
Part Number
Mounting method

Refine by

  • Other
  • Stick
  • Clear
Colour

Refine by

  • Black
  • Blue
  • Brown
  • Green
  • Grey
  • Multi colour
  • Orange
  • Other
  • Red
  • Silver
  • Violet (lilas)
  • White
  • Yellow
  • Clear
Width(mm)

Refine by

  • 3.2
  • 3.4
  • 3.5
  • 3.6
  • 4
  • 4.2
  • 4.5
  • 4.6
  • 4.8
  • 5
  • 5.4
  • 5.5
  • 5.6
  • 5.7
  • 5.8
  • 6
  • 6.2
  • 6.3
  • 6.4
  • 6.9
  • 7
  • 7.4
  • 7.6
  • 8
  • 8.1
  • 8.4
  • 8.7
  • 9
  • 9.3
  • 9.9
  • 10
  • 10.7
  • 11
  • 11.3
  • 11.4
  • 12
  • 12.5
  • 13
  • 13.62
  • 14
  • 15
  • 15.1
  • 16
  • 16.1
  • 17
  • 18
  • 20
  • 20.9
  • 21.1
  • 22.2
  • 25
  • 25.4
  • 27
  • 28
  • 30
  • 30.9
  • 31.8
  • 32
  • 33.9
  • 34
  • 36
  • 36.5
  • 40.5
  • 42.2
  • 55
  • 57
  • 57.1
  • 60.5
  • 62
  • 68
  • 70
  • 76
  • 79.3
  • 93
  • 93.1
  • 95
  • 95.2
  • 95.3
  • 100
  • 127
  • 140
  • 150
  • 174
  • 220
  • 275
  • Clear
Model

Refine by

  • Adhesive label
  • Card shape
  • Other
  • Roller shape
  • Clear
Imprint

Refine by

  • Letters
  • None
  • Numbers
  • Other
  • Symbols
  • Clear
Length(mm)

Refine by

  • 3
  • 4
  • 5.5
  • 6
  • 9
  • 12
  • 12.7
  • 15
  • 17
  • 17.5
  • 17.8
  • 18
  • 20
  • 21
  • 23
  • 24
  • 24.5
  • 25
  • 25.4
  • 26
  • 27
  • 30
  • 32
  • 33
  • 33.5
  • 36
  • 37
  • 39
  • 40
  • 43
  • 48
  • 49.53
  • 50.8
  • 53.5
  • 54
  • 60
  • 66
  • 74
  • 84
  • 93
  • 108
  • 112
  • 131
  • 150
  • 176
  • 180
  • 210
  • 288
  • 330
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Other
Yellow
4.2
Other
-
3
30 Days
0.03

0171111687
Part Number : 0171111687
Shipping Days 30 Days
Standard Unit Price 0.03

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    4.2
  • Model
    Other
  • Imprint
    -
  • Type
    Medium-walled
  • Length(mm)
    3
  • Material
    Plastic
  • Cable diameter(mm)
    2.5|5
  • With label space
    true
  • Core diameter(mm)
    1.5|4
  • Transparent
    false
Other
Yellow
6.9
-
-
4
30 Days
0.03

0171301687
Part Number : 0171301687
Shipping Days 30 Days
Standard Unit Price 0.03

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    6.9
  • Model
    -
  • Imprint
    -
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    true
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
3.5
Other
-
3
30 Days
0.03

0213811687
Part Number : 0213811687
Shipping Days 30 Days
Standard Unit Price 0.03

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    3.5
  • Model
    Other
  • Imprint
    -
  • Type
    Medium-walled
  • Length(mm)
    3
  • Material
    Plastic
  • Cable diameter(mm)
    1.3|3
  • With label space
    true
  • Core diameter(mm)
    0.2|1.5
  • Transparent
    false
Other
White
7
Other
Numbers
4
30 Days
0.06

0251310001
Part Number : 0251310001
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    White
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
White
7
Other
Numbers
4
30 Days
0.06

0251310002
Part Number : 0251310002
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    White
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
White
7
Other
Numbers
4
30 Days
0.06

0251310003
Part Number : 0251310003
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    White
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
White
7
Other
Numbers
4
30 Days
0.06

0251310004
Part Number : 0251310004
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    White
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
White
7
Other
Numbers
4
30 Days
0.06

0251310005
Part Number : 0251310005
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    White
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
White
7
Other
Numbers
4
30 Days
0.06

0251310006
Part Number : 0251310006
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    White
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
White
7
Other
Numbers
4
30 Days
0.06

0251310007
Part Number : 0251310007
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    White
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
White
7
Other
Numbers
4
30 Days
0.06

0251310008
Part Number : 0251310008
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    White
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
White
7
Other
Numbers
4
30 Days
0.06

0251310009
Part Number : 0251310009
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    White
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
White
7
Other
Numbers
4
30 Days
0.06

0251311000
Part Number : 0251311000
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    White
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
White
7
Other
Symbols
4
30 Days
0.06

0251311048
Part Number : 0251311048
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    White
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Symbols
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
White
7
Other
Symbols
4
30 Days
0.06

0251311049
Part Number : 0251311049
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    White
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Symbols
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Numbers
4
30 Days
0.06

0251311502
Part Number : 0251311502
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Black
7
Other
Numbers
4
30 Days
0.06

0251311503
Part Number : 0251311503
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Black
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Numbers
4
30 Days
0.06

0251311505
Part Number : 0251311505
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Brown
7
Other
Numbers
4
30 Days
0.06

0251311506
Part Number : 0251311506
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Brown
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Numbers
4
30 Days
0.06

0251311508
Part Number : 0251311508
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Red
7
Other
Numbers
4
30 Days
0.06

0251311509
Part Number : 0251311509
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Red
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Numbers
4
30 Days
0.06

0251311511
Part Number : 0251311511
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Orange
7
Other
Numbers
4
30 Days
0.06

0251311512
Part Number : 0251311512
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Orange
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Numbers
4
30 Days
0.06

0251311514
Part Number : 0251311514
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Numbers
4
30 Days
0.06

0251311517
Part Number : 0251311517
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Green
7
Other
Numbers
4
30 Days
0.06

0251311518
Part Number : 0251311518
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Green
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Numbers
4
30 Days
0.06

0251311520
Part Number : 0251311520
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Blue
7
Other
Numbers
4
30 Days
0.06

0251311521
Part Number : 0251311521
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Blue
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Numbers
4
30 Days
0.06

0251311523
Part Number : 0251311523
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Violet (lilas)
7
Other
Numbers
4
30 Days
0.06

0251311524
Part Number : 0251311524
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Violet (lilas)
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Numbers
4
30 Days
0.06

0251311526
Part Number : 0251311526
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Grey
7
Other
Numbers
4
30 Days
0.06

0251311527
Part Number : 0251311527
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Grey
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Numbers
4
30 Days
0.06

0251311529
Part Number : 0251311529
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Numbers
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Letters
4
30 Days
0.06

0251311637
Part Number : 0251311637
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Letters
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Letters
4
30 Days
0.06

0251311639
Part Number : 0251311639
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Letters
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Letters
4
30 Days
0.06

0251311641
Part Number : 0251311641
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Letters
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Letters
4
30 Days
0.06

0251311643
Part Number : 0251311643
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Letters
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Letters
4
30 Days
0.06

0251311645
Part Number : 0251311645
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Letters
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Letters
4
30 Days
0.06

0251311647
Part Number : 0251311647
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Letters
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Letters
4
30 Days
0.06

0251311649
Part Number : 0251311649
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Letters
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Letters
4
30 Days
0.06

0251311651
Part Number : 0251311651
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Letters
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Letters
4
30 Days
0.06

0251311653
Part Number : 0251311653
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Letters
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Letters
4
30 Days
0.06

0251311655
Part Number : 0251311655
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Letters
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Letters
4
30 Days
0.06

0251311657
Part Number : 0251311657
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Letters
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Letters
4
30 Days
0.06

0251311659
Part Number : 0251311659
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Letters
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Letters
4
30 Days
0.06

0251311661
Part Number : 0251311661
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Letters
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Letters
4
30 Days
0.06

0251311663
Part Number : 0251311663
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Letters
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Letters
4
30 Days
0.06

0251311665
Part Number : 0251311665
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Letters
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Letters
4
30 Days
0.06

0251311667
Part Number : 0251311667
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Letters
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false
Other
Yellow
7
Other
Letters
4
30 Days
0.06

0251311669
Part Number : 0251311669
Shipping Days 30 Days
Standard Unit Price 0.06

Specificationtitle

  • Mounting method
    Other
  • Colour
    Yellow
  • Width(mm)
    7
  • Model
    Other
  • Imprint
    Letters
  • Type
    Medium-walled
  • Length(mm)
    4
  • Material
    Plastic
  • Cable diameter(mm)
    4|10
  • With label space
    false
  • Core diameter(mm)
    2.5|16
  • Transparent
    false

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. Next >>

Tech Support