Crimping Tool

Click on this image to zoom in.

Click on this image to zoom in.

Crimping Tool

Standard Unit Price:
99.51
Shipping Days:
4 Days

Tool for crimping wire-end ferrules, contacts or cable lugs on stripped conductors.

Basic Specifications

  • Length(mm)
    -
  • Suitable for
    -
  • AWG-range
    -|-
  • Construction/operation
    -
  • Inserts exchangeable
    -
  • Cycle time(s)
    -|-
  • Compression force(kN)
    -|-
Part Number
Compression shape

Refine by

  • -
  • Hexagon
  • Clear
With locking device (for mechanical tools)

Refine by

  • -
  • true
  • Clear
Number of included inserts

Refine by

  • 0
  • -
  • Clear
With automatic return

Refine by

  • -
  • true
  • Clear
Cross section(mm²)

Refine by

  • 6|150
  • 6|300
  • -|-
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
-
true
0
true
-|-
4 Days
369.82

1500440000
Part Number : 1500440000
Shipping Days 4 Days
Standard Unit Price 369.82

Specificationtitle

  • Length(mm)
    -
  • Suitable for
    -
  • Compression shape
    -
  • With locking device (for mechanical tools)
    true
  • Number of included inserts
    0
  • With automatic return
    true
  • Cross section(mm²)
    -|-
  • AWG-range
    -|-
  • Construction/operation
    -
  • Inserts exchangeable
    -
  • Cycle time(s)
    -|-
  • Compression force(kN)
    -|-
-
true
0
true
-|-
4 Days
393.08

1500450000
Part Number : 1500450000
Shipping Days 4 Days
Standard Unit Price 393.08

Specificationtitle

  • Length(mm)
    -
  • Suitable for
    -
  • Compression shape
    -
  • With locking device (for mechanical tools)
    true
  • Number of included inserts
    0
  • With automatic return
    true
  • Cross section(mm²)
    -|-
  • AWG-range
    -|-
  • Construction/operation
    -
  • Inserts exchangeable
    -
  • Cycle time(s)
    -|-
  • Compression force(kN)
    -|-
-
true
0
true
-|-
4 Days
346.12

1500470000
Part Number : 1500470000
Shipping Days 4 Days
Standard Unit Price 346.12

Specificationtitle

  • Length(mm)
    -
  • Suitable for
    -
  • Compression shape
    -
  • With locking device (for mechanical tools)
    true
  • Number of included inserts
    0
  • With automatic return
    true
  • Cross section(mm²)
    -|-
  • AWG-range
    -|-
  • Construction/operation
    -
  • Inserts exchangeable
    -
  • Cycle time(s)
    -|-
  • Compression force(kN)
    -|-
-
true
0
true
-|-
4 Days
355.49

1500480000
Part Number : 1500480000
Shipping Days 4 Days
Standard Unit Price 355.49

Specificationtitle

  • Length(mm)
    -
  • Suitable for
    -
  • Compression shape
    -
  • With locking device (for mechanical tools)
    true
  • Number of included inserts
    0
  • With automatic return
    true
  • Cross section(mm²)
    -|-
  • AWG-range
    -|-
  • Construction/operation
    -
  • Inserts exchangeable
    -
  • Cycle time(s)
    -|-
  • Compression force(kN)
    -|-
-
true
0
true
6|150
4 Days
2,652.46

1500830000
Part Number : 1500830000
Shipping Days 4 Days
Standard Unit Price 2,652.46

Specificationtitle

  • Length(mm)
    -
  • Suitable for
    -
  • Compression shape
    -
  • With locking device (for mechanical tools)
    true
  • Number of included inserts
    0
  • With automatic return
    true
  • Cross section(mm²)
    6|150
  • AWG-range
    -|-
  • Construction/operation
    -
  • Inserts exchangeable
    -
  • Cycle time(s)
    -|-
  • Compression force(kN)
    -|-
-
-
-
-
-|-
4 Days
99.51

1525820000
Part Number : 1525820000
Shipping Days 4 Days
Standard Unit Price 99.51

Specificationtitle

  • Length(mm)
    -
  • Suitable for
    -
  • Compression shape
    -
  • With locking device (for mechanical tools)
    -
  • Number of included inserts
    -
  • With automatic return
    -
  • Cross section(mm²)
    -|-
  • AWG-range
    -|-
  • Construction/operation
    -
  • Inserts exchangeable
    -
  • Cycle time(s)
    -|-
  • Compression force(kN)
    -|-
-
true
0
true
-|-
4 Days
1,621.14

2000360000
Part Number : 2000360000
Shipping Days 4 Days
Standard Unit Price 1,621.14

Specificationtitle

  • Length(mm)
    -
  • Suitable for
    -
  • Compression shape
    -
  • With locking device (for mechanical tools)
    true
  • Number of included inserts
    0
  • With automatic return
    true
  • Cross section(mm²)
    -|-
  • AWG-range
    -|-
  • Construction/operation
    -
  • Inserts exchangeable
    -
  • Cycle time(s)
    -|-
  • Compression force(kN)
    -|-
Hexagon
true
0
true
6|300
4 Days
3,448.52

2453810000
Part Number : 2453810000
Shipping Days 4 Days
Standard Unit Price 3,448.52

Specificationtitle

  • Length(mm)
    -
  • Suitable for
    -
  • Compression shape
    Hexagon
  • With locking device (for mechanical tools)
    true
  • Number of included inserts
    0
  • With automatic return
    true
  • Cross section(mm²)
    6|300
  • AWG-range
    -|-
  • Construction/operation
    -
  • Inserts exchangeable
    -
  • Cycle time(s)
    -|-
  • Compression force(kN)
    -|-

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support