Module Insert For Industrial Connector

Click on this image to zoom in.

Click on this image to zoom in.

Module Insert For Industrial Connector

Standard Unit Price:
2.63
Shipping Days:
9 Days

Contact element for connecting a conductor to an industrial connector.

Basic Specifications

  • Rail mounting
    false
  • Direct mounting possible
    false
  • Number of module positions
    -
  • Min. number of insertion cycles
    -
Part Number
Inflammability class of insulation material acc. with UL94

Refine by

  • V0
  • -
  • Clear
With protective conductor

Refine by

  • -
  • true
  • Clear
Width(mm)

Refine by

  • 11.4
  • 13.5
  • 14.5
  • 21.5
  • 22.8
  • -
  • Clear
Length(mm)

Refine by

  • 34
  • -
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
-
-
-
-
92 Days
18.55

1480940000
Part Number : 1480940000
Shipping Days 92 Days
Standard Unit Price 18.55

Specificationtitle

  • Inflammability class of insulation material acc. with UL94
    -
  • Rail mounting
    false
  • Direct mounting possible
    false
  • With protective conductor
    -
  • Width(mm)
    -
  • Number of module positions
    -
  • Length(mm)
    -
  • Min. number of insertion cycles
    -
V0
true
14.5
34
16 Days
6.78

1505650000
Part Number : 1505650000
Shipping Days 16 Days
Standard Unit Price 6.78

Specificationtitle

  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    false
  • Direct mounting possible
    false
  • With protective conductor
    true
  • Width(mm)
    14.5
  • Number of module positions
    -
  • Length(mm)
    34
  • Min. number of insertion cycles
    -
V0
true
14.5
34
23 Days
6.78

1505660000
Part Number : 1505660000
Shipping Days 23 Days
Standard Unit Price 6.78

Specificationtitle

  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    false
  • Direct mounting possible
    false
  • With protective conductor
    true
  • Width(mm)
    14.5
  • Number of module positions
    -
  • Length(mm)
    34
  • Min. number of insertion cycles
    -
V0
true
11.4
-
9 Days
5.06

1730120000
Part Number : 1730120000
Shipping Days 9 Days
Standard Unit Price 5.06

Specificationtitle

  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    false
  • Direct mounting possible
    false
  • With protective conductor
    true
  • Width(mm)
    11.4
  • Number of module positions
    -
  • Length(mm)
    -
  • Min. number of insertion cycles
    -
V0
true
11.4
-
44 Days
5.06

1730130000
Part Number : 1730130000
Shipping Days 44 Days
Standard Unit Price 5.06

Specificationtitle

  • Inflammability class of insulation material acc. with UL94
    V0
  • Rail mounting
    false
  • Direct mounting possible
    false
  • With protective conductor
    true
  • Width(mm)
    11.4
  • Number of module positions
    -
  • Length(mm)
    -
  • Min. number of insertion cycles
    -
-
-
-
-
79 Days
9.91

1908480000
Part Number : 1908480000
Shipping Days 79 Days
Standard Unit Price 9.91

Specificationtitle

  • Inflammability class of insulation material acc. with UL94
    -
  • Rail mounting
    false
  • Direct mounting possible
    false
  • With protective conductor
    -
  • Width(mm)
    -
  • Number of module positions
    -
  • Length(mm)
    -
  • Min. number of insertion cycles
    -
-
-
-
-
79 Days
9.86

1908490000
Part Number : 1908490000
Shipping Days 79 Days
Standard Unit Price 9.86

Specificationtitle

  • Inflammability class of insulation material acc. with UL94
    -
  • Rail mounting
    false
  • Direct mounting possible
    false
  • With protective conductor
    -
  • Width(mm)
    -
  • Number of module positions
    -
  • Length(mm)
    -
  • Min. number of insertion cycles
    -
-
-
-
-
92 Days
8.72

1908510000
Part Number : 1908510000
Shipping Days 92 Days
Standard Unit Price 8.72

Specificationtitle

  • Inflammability class of insulation material acc. with UL94
    -
  • Rail mounting
    false
  • Direct mounting possible
    false
  • With protective conductor
    -
  • Width(mm)
    -
  • Number of module positions
    -
  • Length(mm)
    -
  • Min. number of insertion cycles
    -
-
-
-
-
79 Days
9.55

1908520000
Part Number : 1908520000
Shipping Days 79 Days
Standard Unit Price 9.55

Specificationtitle

  • Inflammability class of insulation material acc. with UL94
    -
  • Rail mounting
    false
  • Direct mounting possible
    false
  • With protective conductor
    -
  • Width(mm)
    -
  • Number of module positions
    -
  • Length(mm)
    -
  • Min. number of insertion cycles
    -
-
-
-
-
79 Days
2.63

1908530000
Part Number : 1908530000
Shipping Days 79 Days
Standard Unit Price 2.63

Specificationtitle

  • Inflammability class of insulation material acc. with UL94
    -
  • Rail mounting
    false
  • Direct mounting possible
    false
  • With protective conductor
    -
  • Width(mm)
    -
  • Number of module positions
    -
  • Length(mm)
    -
  • Min. number of insertion cycles
    -
-
-
-
-
79 Days
10.52

1908540000
Part Number : 1908540000
Shipping Days 79 Days
Standard Unit Price 10.52

Specificationtitle

  • Inflammability class of insulation material acc. with UL94
    -
  • Rail mounting
    false
  • Direct mounting possible
    false
  • With protective conductor
    -
  • Width(mm)
    -
  • Number of module positions
    -
  • Length(mm)
    -
  • Min. number of insertion cycles
    -
-
-
22.8
-
30 Days
3.60

1983720000
Part Number : 1983720000
Shipping Days 30 Days
Standard Unit Price 3.60

Specificationtitle

  • Inflammability class of insulation material acc. with UL94
    -
  • Rail mounting
    false
  • Direct mounting possible
    false
  • With protective conductor
    -
  • Width(mm)
    22.8
  • Number of module positions
    -
  • Length(mm)
    -
  • Min. number of insertion cycles
    -
-
-
22.8
-
30 Days
3.82

1983750000
Part Number : 1983750000
Shipping Days 30 Days
Standard Unit Price 3.82

Specificationtitle

  • Inflammability class of insulation material acc. with UL94
    -
  • Rail mounting
    false
  • Direct mounting possible
    false
  • With protective conductor
    -
  • Width(mm)
    22.8
  • Number of module positions
    -
  • Length(mm)
    -
  • Min. number of insertion cycles
    -
-
-
13.5
-
19 Days
13.15

1983770000
Part Number : 1983770000
Shipping Days 19 Days
Standard Unit Price 13.15

Specificationtitle

  • Inflammability class of insulation material acc. with UL94
    -
  • Rail mounting
    false
  • Direct mounting possible
    false
  • With protective conductor
    -
  • Width(mm)
    13.5
  • Number of module positions
    -
  • Length(mm)
    -
  • Min. number of insertion cycles
    -
-
-
13.5
-
19 Days
11.91

1983790000
Part Number : 1983790000
Shipping Days 19 Days
Standard Unit Price 11.91

Specificationtitle

  • Inflammability class of insulation material acc. with UL94
    -
  • Rail mounting
    false
  • Direct mounting possible
    false
  • With protective conductor
    -
  • Width(mm)
    13.5
  • Number of module positions
    -
  • Length(mm)
    -
  • Min. number of insertion cycles
    -
-
-
13.5
-
30 Days
15.09

1983800000
Part Number : 1983800000
Shipping Days 30 Days
Standard Unit Price 15.09

Specificationtitle

  • Inflammability class of insulation material acc. with UL94
    -
  • Rail mounting
    false
  • Direct mounting possible
    false
  • With protective conductor
    -
  • Width(mm)
    13.5
  • Number of module positions
    -
  • Length(mm)
    -
  • Min. number of insertion cycles
    -
-
-
13.5
-
30 Days
13.65

1983810000
Part Number : 1983810000
Shipping Days 30 Days
Standard Unit Price 13.65

Specificationtitle

  • Inflammability class of insulation material acc. with UL94
    -
  • Rail mounting
    false
  • Direct mounting possible
    false
  • With protective conductor
    -
  • Width(mm)
    13.5
  • Number of module positions
    -
  • Length(mm)
    -
  • Min. number of insertion cycles
    -
-
-
21.5
-
23 Days
10.32

1983820000
Part Number : 1983820000
Shipping Days 23 Days
Standard Unit Price 10.32

Specificationtitle

  • Inflammability class of insulation material acc. with UL94
    -
  • Rail mounting
    false
  • Direct mounting possible
    false
  • With protective conductor
    -
  • Width(mm)
    21.5
  • Number of module positions
    -
  • Length(mm)
    -
  • Min. number of insertion cycles
    -
-
-
-
-
51 Days
3.82

1989300000
Part Number : 1989300000
Shipping Days 51 Days
Standard Unit Price 3.82

Specificationtitle

  • Inflammability class of insulation material acc. with UL94
    -
  • Rail mounting
    false
  • Direct mounting possible
    false
  • With protective conductor
    -
  • Width(mm)
    -
  • Number of module positions
    -
  • Length(mm)
    -
  • Min. number of insertion cycles
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support