Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal cross section (mm²) | Connecting angle | Bolt dimension (metric) | Slender flange model | |
---|---|---|---|---|---|---|---|---|---|
6.69 € | 5 | 4 Days | 240 | Special angle | 10 | true | |||
6.49 € | 5 | 4 Days | 240 | Special angle | 12 | true | |||
6.57 € | 5 | 4 Days | 240 | Special angle | 16 | true | |||
9.97 € | 5 | 4 Days | 300 | Special angle | 10 | true | |||
10.05 € | 5 | 4 Days | 300 | Special angle | 12 | true | |||
10.15 € | 5 | 4 Days | 300 | Special angle | 16 | true | |||
4.12 € | 10 | 4 Days | 120 | Special angle | 5 | true | |||
4.25 € | 10 | 4 Days | 120 | Special angle | 8 | true | |||
3.48 € | 25 | 4 Days | 95 | Special angle | 5 | true | |||
4.43 € | 10 | 4 Days | 150 | Special angle | 5 | true | |||
4.42 € | 25 | 4 Days | 120 | 90° | 10 | false | |||
4.40 € | 25 | 4 Days | 120 | 90° | 12 | false | |||
4.63 € | 25 | 4 Days | 120 | 90° | 16 | false | |||
4.62 € | 25 | 4 Days | 150 | 90° | 8 | false | |||
4.62 € | 25 | 4 Days | 150 | 90° | 10 | false | |||
4.66 € | 25 | 4 Days | 150 | 90° | 12 | false | |||
4.86 € | 25 | 4 Days | 150 | 90° | 16 | false | |||
4.94 € | 25 | 4 Days | 150 | 90° | 20 | false | |||
6.20 € | 25 | 4 Days | 185 | 90° | 10 | false | |||
6.32 € | 25 | 4 Days | 185 | 90° | 12 | false | |||
6.40 € | 25 | 4 Days | 185 | 90° | 16 | false | |||
6.54 € | 25 | 4 Days | 185 | 90° | 20 | false | |||
7.11 € | 25 | 4 Days | 240 | 90° | 10 | false | |||
7.12 € | 25 | 4 Days | 240 | 90° | 12 | false | |||
7.18 € | 25 | 4 Days | 240 | 90° | 16 | false | |||
7.32 € | 25 | 4 Days | 240 | 90° | 20 | false | |||
1.95 € | 100 | 4 Days | 35 | 90° | 14 | false | |||
2.35 € | 100 | 4 Days | 50 | 90° | 14 | false | |||
3.22 € | 25 | 4 Days | 70 | 90° | 14 | false | |||
3.52 € | 25 | 4 Days | 95 | 90° | 14 | false | |||
4.34 € | 25 | 4 Days | 120 | 90° | 8 | false | |||
1.95 € | 100 | 4 Days | 35 | 90° | 16 | false | |||
2.52 € | 100 | 4 Days | 50 | 90° | 20 | false | |||
1.95 € | 25 | 4 Days | 35 | Special angle | 5 | true | |||
1.95 € | 25 | 4 Days | 35 | Special angle | 8 | true | |||
2.29 € | 25 | 4 Days | 50 | Special angle | 5 | true | |||
2.31 € | 25 | 4 Days | 50 | Special angle | 8 | true | |||
2.43 € | 25 | 4 Days | 50 | Special angle | 10 | true | |||
3.05 € | 25 | 4 Days | 70 | Special angle | 5 | true | |||
3.11 € | 25 | 4 Days | 70 | Special angle | 8 | true | |||
3.11 € | 25 | 4 Days | 70 | Special angle | 10 | true | |||
3.34 € | 25 | 4 Days | 70 | Special angle | 12 | true | |||
3.52 € | 25 | 4 Days | 95 | Special angle | 8 | true | |||
3.55 € | 25 | 4 Days | 95 | Special angle | 10 | true | |||
3.68 € | 25 | 4 Days | 95 | Special angle | 12 | true | |||
4.18 € | 10 | 4 Days | 120 | Special angle | 10 | true | |||
4.37 € | 10 | 4 Days | 120 | Special angle | 12 | true | |||
4.49 € | 10 | 4 Days | 150 | Special angle | 8 | true | |||
4.55 € | 10 | 4 Days | 150 | Special angle | 10 | true | |||
4.65 € | 10 | 4 Days | 150 | Special angle | 12 | true | |||
5.89 € | 10 | 4 Days | 185 | Special angle | 10 | true | |||
5.85 € | 10 | 4 Days | 185 | Special angle | 12 | true | |||
5.95 € | 10 | 4 Days | 185 | Special angle | 16 | true | |||
0.22 € | 100 | 4 Days | - | - | 3 | false | |||
0.22 € | 100 | 4 Days | - | - | 4 | false | |||
0.22 € | 100 | 4 Days | - | - | 5 | false | |||
0.23 € | 100 | 4 Days | - | - | 3 | false | |||
0.23 € | 100 | 4 Days | - | - | 4 | false | |||
0.23 € | 100 | 4 Days | - | - | 5 | false | |||
0.23 € | 100 | 4 Days | - | - | 5 | false |
Loading...
Surface protection | - | Number of mounting holes | - | Material | - |
---|---|---|---|---|---|
Insulated | false | Flange shape | - | Conductor category | - |
Colour insulation | - | With sight-hole | - | AWG size | - |