Enclosures For Connector

Click on this image to zoom in.

Click on this image to zoom in.

Enclosures For Connector

Standard Unit Price:
221.35
Shipping Days:
17 Days

Enclosure for cabling in the field.

Basic Specifications

  • Type of housing
    -
  • Position cable feed
    -
  • Position of the shackle
    -
  • With cable screw gland
    -
  • With hinged lid
    -
  • Material housing
    Aluminium
  • Coating housing
    -
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • EMC-version
    -
  • Degree of protection (IP), mounted
    IP65
  • UV resistant
    -
  • Colour housing
    -
  • Number of conduit inlets
    -
  • Corrosion resistant
    -
  • Impact strength
    -
  • With distance piece
    -
  • Number of openings
    -
  • With sealing
    -
  • Material adapter plate
    -
  • Mounting method of the cable gland
    -
Part Number
Depth(mm)

Refine by

  • 130.4
  • 142
  • Clear
Width(mm)

Refine by

  • 41
  • 100
  • Clear
Height(mm)

Refine by

  • 52
  • 53
  • Clear
Operation temperature(°C)

Refine by

  • 55|-20
  • 70|-40
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
142
41
52
70|-40
30 Days
257.52

1068840000
Part Number : 1068840000
Shipping Days 30 Days
Standard Unit Price 257.52

Specificationtitle

  • Depth(mm)
    142
  • Type of housing
    -
  • Position cable feed
    -
  • Position of the shackle
    -
  • With cable screw gland
    -
  • With hinged lid
    -
  • Material housing
    Aluminium
  • Coating housing
    -
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • EMC-version
    -
  • Degree of protection (IP), mounted
    IP65
  • Width(mm)
    41
  • UV resistant
    -
  • Height(mm)
    52
  • Colour housing
    -
  • Number of conduit inlets
    -
  • Corrosion resistant
    -
  • Operation temperature(°C)
    70|-40
  • Impact strength
    -
  • With distance piece
    -
  • Number of openings
    -
  • With sealing
    -
  • Material adapter plate
    -
  • Mounting method of the cable gland
    -
130.4
100
53
55|-20
17 Days
221.35

2448840000
Part Number : 2448840000
Shipping Days 17 Days
Standard Unit Price 221.35

Specificationtitle

  • Depth(mm)
    130.4
  • Type of housing
    -
  • Position cable feed
    -
  • Position of the shackle
    -
  • With cable screw gland
    -
  • With hinged lid
    -
  • Material housing
    Aluminium
  • Coating housing
    -
  • Locking mechanism
    -
  • Inflammability class of insulation material acc. with UL94
    V0
  • EMC-version
    -
  • Degree of protection (IP), mounted
    IP65
  • Width(mm)
    100
  • UV resistant
    -
  • Height(mm)
    53
  • Colour housing
    -
  • Number of conduit inlets
    -
  • Corrosion resistant
    -
  • Operation temperature(°C)
    55|-20
  • Impact strength
    -
  • With distance piece
    -
  • Number of openings
    -
  • With sealing
    -
  • Material adapter plate
    -
  • Mounting method of the cable gland
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support