Select from variation
Insert for Component Housing 1554000000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Insert for Component Housing
Part Number:1554000000

Standard Unit Price: 13.75 Special price 13.75
Shipping Days: 23 Days

Insert for component housing.

The spec of 1554000000

  • Model
    Plug
  • Connection type
    -
  • Colour
    Other
  • Category
    -
  • Type of connector
    -
  • Screened
    -
  • Suitable for round cable
    -
  • Suitable for flat cable
    -
  • Suitable for litz wire conductor
    -
  • Suitable for solid core
    -
  • AWG-range
    -|-
  • Special tool necessary
    -

This page is Insert for Component Housing, part number 1554000000.
You can find the detail information about specifications and dimensions on part number 1554000000.

Variation of this product

Part Number
1534250000
1546590000
1556290000
2003390000
2007230000
2426700000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour

90.88 €

1 16 Days Other

13.75 €

1 16 Days Other

5.92 €

1 92 Days Other

10.80 €

1 92 Days Other

12.55 €

1 23 Days Other

11.35 €

1 16 Days Other

Tech Support