| 80 | Housing extension | Other | Cover | - | Aluminium | Powder coating | Central clamp | V0 | - | IP68 | 60 | true | 152 | - | - | -40 °C ... 120 °C|-40 °C ... 120 °C | true | Aluminium | - | 1 pieces |
| 16 | - | - | - | - | - | Other | - | V0 | false | - | - | - | - | - | - | -40 °C ... 120 °C|-40 °C ... 120 °C | - | - | - | 200 pieces |
| 85 | Plug case | Other | Cover | - | Aluminium | Powder coating | Central clamp | V0 | - | IP68 | 57 | true | 140 | - | - | -40 °C ... 120 °C|-40 °C ... 120 °C | true | Aluminium | Metric | 1 pieces |
| 25.7 | Housing extension | Other | Base unit | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 36.5 | true | 52.8 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | true | Aluminium | - | 1 pieces |
| 50 | Plug case | Other | Other | - | Aluminium | Powder coating | Screw | - | true | IP68 | 36 | true | 60 | Black | - | -50 °C ... 125 °C|-50 °C ... 125 °C | - | Aluminium | Metric | 1 pieces |
| 80 | Housing extension | Other | Cover | - | Aluminium | Powder coating | Central clamp | V0 | - | IP68 | 60 | true | 152 | - | - | -40 °C ... 120 °C|-40 °C ... 120 °C | true | Aluminium | - | 1 pieces |
| - | Housing extension | Other | Cover | - | Aluminium | Powder coating | Central clamp | - | false | IP65 | 58.5 | true | 29.3 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | true | Aluminium | - | 1 pieces |
| 151 | Plug case | Sideways | Base unit | - | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 90 | true | 94 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| 151 | Plug case | Sideways | Base unit | - | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 90 | true | 94 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| 151 | Plug case | Above | Base unit | - | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 90 | true | 94 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| 151 | Plug case | Above | Base unit | - | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 90 | true | 94 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| 143 | Socket case | Other | Base unit | - | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 151.2 | true | 100 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | true | Aluminium | PG | 1 pieces |
| 37.3 | Plug case | Sideways | Base unit | - | Plastic | - | Double locking levers | V0 | false | IP65 | 36.5 | - | 49.2 | Beige | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Plastic | PG | 1 pieces |
| 60.5 | Housing extension | Other | Base unit | - | Plastic | - | Double locking levers | V0 | false | IP65 | 36.5 | - | 47.3 | Beige | true | -40 °C ... 125 °C|-40 °C ... 125 °C | true | Plastic | - | 1 pieces |
| 65.5 | Housing extension | Other | Base unit | - | Plastic | - | Double locking levers | V0 | false | IP65 | 36.5 | - | 52.8 | Beige | true | -40 °C ... 125 °C|-40 °C ... 125 °C | true | Plastic | - | 1 pieces |
| 25.8 | Socket case | Other | Base unit | - | Plastic | - | Double locking levers | V0 | false | IP65 | 36.5 | - | 52.8 | Beige | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Plastic | PG | 1 pieces |
| 26.7 | Plug case | Sideways | Base unit | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 36.5 | true | 49.2 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 10 pieces |
| 26.5 | Coupling housing | Two-sided | Base unit | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 36.5 | true | 77.5 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| - | Plug case | Sideways | Base unit | - | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 43 | true | 72 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| - | Plug case | Sideways | Base unit | - | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 43 | true | 72 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| - | Plug case | Above | Base unit | - | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 43 | true | 52 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| - | Plug case | Above | Base unit | - | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 43 | true | 72 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| - | Plug case | Above | Base unit | - | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 43 | true | 72 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| - | Socket case | Other | Base unit | - | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 71.7 | true | 54 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | true | Aluminium | PG | 1 pieces |
| - | Socket case | Other | Base unit | - | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 71.7 | true | 74 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | true | Aluminium | PG | 1 pieces |
| - | Socket case | Other | Base unit | true | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 92.5 | true | 72 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | true | Aluminium | PG | 1 pieces |
| - | Socket case | Other | Base unit | true | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 92.5 | true | 72 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | true | Aluminium | PG | 1 pieces |
| - | Coupling housing | Two-sided | Base unit | - | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 66 | true | 55 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | true | Aluminium | PG | 1 pieces |
| - | Coupling housing | Two-sided | Base unit | - | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 66 | true | 75 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | true | Aluminium | PG | 1 pieces |
| 73 | Plug case | Sideways | Base unit | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 58.5 | true | 52 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| 73 | Plug case | Sideways | Base unit | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 58.5 | true | 52 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| 73 | Plug case | Sideways | Base unit | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 58.5 | true | 72 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| 73 | Plug case | Sideways | Base unit | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 58.5 | true | 72 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| 73 | Plug case | Above | Base unit | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 58.5 | true | 52 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| 73 | Plug case | Above | Base unit | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 58.5 | true | 52 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| 73 | Plug case | Above | Base unit | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 58.5 | true | 72 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| 115.7 | Socket case | Other | Base unit | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 53.5 | true | 57 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | true | Aluminium | PG | 1 pieces |
| 115.7 | Socket case | Other | Base unit | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 53.5 | true | 57 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | true | Aluminium | PG | 1 pieces |
| 115.7 | Socket case | Other | Base unit | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 55.5 | true | 74 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | true | Aluminium | PG | 1 pieces |
| 115.7 | Socket case | Other | Base unit | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 55.5 | true | 74 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | true | Aluminium | PG | 1 pieces |
| 115.7 | Coupling housing | Two-sided | Base unit | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 55 | true | 55 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | true | Aluminium | PG | 1 pieces |
| - | Plug case | Sideways | Cover | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 55 | true | 52 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| - | Plug case | Sideways | Cover | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 55 | true | 72 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| - | Plug case | Sideways | Cover | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 55 | true | 72 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| - | Plug case | Above | Cover | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 55 | true | 52 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| - | Plug case | Above | Cover | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 55 | true | 72 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| - | Socket case | Other | Cover | true | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 77.2 | true | 79.5 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | true | Aluminium | PG | 1 pieces |
| - | Plug case | Sideways | Base unit | - | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 43 | true | 52 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| - | Plug case | Sideways | Base unit | - | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 43 | true | 72 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| - | Plug case | Sideways | Base unit | - | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 43 | true | 72 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| - | Plug case | Above | Base unit | - | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 43 | true | 52 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| - | Plug case | Above | Base unit | - | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 43 | true | 72 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| - | Plug case | Above | Base unit | - | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 43 | true | 72 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| - | Socket case | Other | Base unit | - | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 77.7 | true | 57 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | true | Aluminium | PG | 1 pieces |
| - | Socket case | Other | Base unit | true | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 98.9 | true | 79.5 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | true | Aluminium | PG | 1 pieces |
| - | Coupling housing | Two-sided | Base unit | - | Aluminium | Powder coating | Single locking lever | - | false | IP65 | 72.4 | true | 55 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | true | Aluminium | PG | 1 pieces |
| 93.3 | Plug case | Sideways | Base unit | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 59 | true | 61 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| 93.3 | Plug case | Sideways | Base unit | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 59 | true | 76 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| 93.3 | Plug case | Sideways | Base unit | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 59 | true | 76 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |
| 93.3 | Plug case | Above | Base unit | - | Aluminium | Powder coating | Double locking levers | - | false | IP65 | 57.8 | true | 61 | Grey | true | -40 °C ... 125 °C|-40 °C ... 125 °C | - | Aluminium | PG | 1 pieces |