USB Connector

Click on this image to zoom in.

Click on this image to zoom in.

USB Connector

Standard Unit Price:
12.32
Shipping Days:
9 Days

USB couplings for use in IP67 connectors.

Basic Specifications

  • Model
    -
  • Connection type
    -
  • Colour
    Black
  • Category
    -
  • Type of connector
    -
  • Screened
    -
  • Suitable for round cable
    -
  • Suitable for flat cable
    -
  • Suitable for litz wire conductor
    -
  • Suitable for solid core
    -
  • AWG-range
    -|-
  • Special tool necessary
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
9 Days
12.32

1487920000
Part Number : 1487920000
Shipping Days 9 Days
Standard Unit Price 12.32

Specificationtitle

  • Model
    -
  • Connection type
    -
  • Colour
    Black
  • Category
    -
  • Type of connector
    -
  • Screened
    -
  • Suitable for round cable
    -
  • Suitable for flat cable
    -
  • Suitable for litz wire conductor
    -
  • Suitable for solid core
    -
  • AWG-range
    -|-
  • Special tool necessary
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support