Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Electrical & Controls
Terminal Blocks
Crossing Metal Fittings
Cross-Connector (Terminal), Screwed
Previous page
Next page
Catalog
WEIDMUELLER
Cross-Connector (Terminal), Screwed
Configure:
8
No item specifications selected
Clear all
Number of bridged clamps
2
3
4
6
10
15
20
24
50
58
Explosion-tested version 'Ex e'
-
false
Insulated
-
false
true
With shock protection
-
false
true
Colour
-
Beige
Black
Blue
Grey
Red
Rated voltage(V)
0
800
-
Modular spacing(mm)
5
5.1
6
6.1
6.2
6.5
7
7.9
8
10
10.16
11
12
13
14
18
22
24
27.6
28
32
35
40
Rated current In(A)
24
27
32
36
41
47
57
76
99
125
150
180
269
-
Expected shipping days
All
Within 9 working days
Within 12 working days
Within 16 working days
Within 17 working days
Within 19 working days
Within 20 working days
Within 23 working days
Within 30 working days
Within 37 working days
Within 40 working days