Terminal Marker

Click on this image to zoom in.

Click on this image to zoom in.

Terminal Marker

Standard Unit Price:
0.74
Shipping Days:
23 Days

Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.

Basic Specifications

  • Imprint
    -
  • Direction of coding
    Horizontal and vertical
  • Colour
    White
  • Modular spacing(mm)
    7
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
23 Days
0.85

1611930000
Part Number : 1611930000
Shipping Days 23 Days
Standard Unit Price 0.85

Specificationtitle

  • Imprint
    -
  • Direction of coding
    Horizontal and vertical
  • Colour
    White
  • Modular spacing(mm)
    7
23 Days
0.74

1636530000
Part Number : 1636530000
Shipping Days 23 Days
Standard Unit Price 0.74

Specificationtitle

  • Imprint
    -
  • Direction of coding
    Horizontal and vertical
  • Colour
    White
  • Modular spacing(mm)
    7
23 Days
0.85

1778290000
Part Number : 1778290000
Shipping Days 23 Days
Standard Unit Price 0.85

Specificationtitle

  • Imprint
    -
  • Direction of coding
    Horizontal and vertical
  • Colour
    White
  • Modular spacing(mm)
    7

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support