Interface Module With Terminal

Click on this image to zoom in.

Click on this image to zoom in.

Interface Module With Terminal

Standard Unit Price:
136.34
Shipping Days:
4 Days

Transfer module as an interface with terminals and connectors.

Basic Specifications

  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Width(mm)
    70
  • Height(mm)
    60
  • Depth(mm)
    -
  • Rated voltage(V)
    -
Part Number
Rated current(A)

Refine by

  • 1.5
  • 5
  • Clear
Number of poles

Refine by

  • 38
  • 56
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
1.5
38
4 Days
136.34

1480770000
Part Number : 1480770000
Shipping Days 4 Days
Standard Unit Price 136.34

Specificationtitle

  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Width(mm)
    70
  • Height(mm)
    60
  • Depth(mm)
    -
  • Rated current(A)
    1.5
  • Rated voltage(V)
    -
  • Number of poles
    38
5
56
4 Days
171.12

1480780000
Part Number : 1480780000
Shipping Days 4 Days
Standard Unit Price 171.12

Specificationtitle

  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Width(mm)
    70
  • Height(mm)
    60
  • Depth(mm)
    -
  • Rated current(A)
    5
  • Rated voltage(V)
    -
  • Number of poles
    56
5
56
4 Days
171.12

1480790000
Part Number : 1480790000
Shipping Days 4 Days
Standard Unit Price 171.12

Specificationtitle

  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    -
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Width(mm)
    70
  • Height(mm)
    60
  • Depth(mm)
    -
  • Rated current(A)
    5
  • Rated voltage(V)
    -
  • Number of poles
    56

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support