Valve Plug-In Connector For Industrial Ethernet

Click on this image to zoom in.

Click on this image to zoom in.

Valve Plug-In Connector For Industrial Ethernet

Standard Unit Price:
36.95
Shipping Days:
4 Days

Cable connector for reliable connection of cables.

Basic Specifications

  • Type of electrical connection, field-sided
    -
  • Type of electrical connection, control sided
    -
  • Pollution degree
    -
  • Mounting method
    -
  • Width(mm)
    16.8
  • Height(mm)
    -
  • Depth(mm)
    -
  • Rated current(A)
    -
  • Rated voltage(V)
    -
  • Number of poles
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
4 Days
36.95

1499940000
Part Number : 1499940000
Shipping Days 4 Days
Standard Unit Price 36.95

Specificationtitle

  • Type of electrical connection, field-sided
    -
  • Type of electrical connection, control sided
    -
  • Pollution degree
    -
  • Mounting method
    -
  • Width(mm)
    16.8
  • Height(mm)
    -
  • Depth(mm)
    -
  • Rated current(A)
    -
  • Rated voltage(V)
    -
  • Number of poles
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support