Transfer module

Transfer module

Standard Unit Price:
115.34
Shipping Days:
4 Days

Transfer module as an interface with terminals, connectors and components.

Basic Specifications

  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    Other
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Width(mm)
    86
  • Height(mm)
    66
  • Depth(mm)
    -
  • Rated current(A)
    1
  • Rated voltage(V)
    -
  • Number of poles
    32
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
4 Days
115.34

2000020000
Part Number : 2000020000
Shipping Days 4 Days
Standard Unit Price 115.34

Specificationtitle

  • Type of electrical connection, field-sided
    Spring clamp connection
  • Type of electrical connection, control sided
    Other
  • Pollution degree
    2
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Width(mm)
    86
  • Height(mm)
    66
  • Depth(mm)
    -
  • Rated current(A)
    1
  • Rated voltage(V)
    -
  • Number of poles
    32

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support