Motor-Connection Terminal

Click on this image to zoom in.

Click on this image to zoom in.

Motor-Connection Terminal

Standard Unit Price:
4.82
Shipping Days:
9 Days

The motor-connection terminal combines the performance characteristics of the larger grid with the width of the smaller grid. The result is maximum rated current and minimum size at the same time. This eases the workload in purchasing, logistics and design.

Basic Specifications

  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of clamp positions per level
    2
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Colour
    Beige
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|2.5
Part Number
Type of electrical connection 1

Refine by

  • Plug-in connection
  • Spring clamp connection
  • Clear
Number of levels

Refine by

  • 3
  • 4
  • Clear
Closing plate required

Refine by

  • false
  • true
  • Clear
Explosion-tested version 'Ex e'

Refine by

  • -
  • false
  • Clear
Rated voltage(V)

Refine by

  • 400
  • 690
  • 800
  • Clear
Length(mm)

Refine by

  • 102
  • 107.5
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Spring clamp connection
4
true
false
400
102
9 Days
5.60

1768000000
Part Number : 1768000000
Shipping Days 9 Days
Standard Unit Price 5.60

Specificationtitle

  • Type of electrical connection 1
    Spring clamp connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    4
  • Number of clamp positions per level
    2
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    false
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    400
  • Length(mm)
    102
  • Operation temperature(°C)
    -50|120
  • Width/grid dimension(mm)
    5.1
  • Height at lowest possible mounting height(mm)
    69.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|4
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|4
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    24
Plug-in connection
3
true
-
690
107.5
9 Days
4.82

2434340000
Part Number : 2434340000
Shipping Days 9 Days
Standard Unit Price 4.82

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    3
  • Number of clamp positions per level
    2
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    690
  • Length(mm)
    107.5
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    5.1
  • Height at lowest possible mounting height(mm)
    88
  • Connectable conductor cross section solid-core(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|2.5
  • Rated current In(A)
    22
Plug-in connection
3
false
-
800
107.5
23 Days
5.34

2434370000
Part Number : 2434370000
Shipping Days 23 Days
Standard Unit Price 5.34

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    3
  • Number of clamp positions per level
    2
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    false
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    800
  • Length(mm)
    107.5
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    6.1
  • Height at lowest possible mounting height(mm)
    88
  • Connectable conductor cross section solid-core(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|2.5
  • Rated current In(A)
    22

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support