| DIN rail (top hat rail) 35 mm | - | Optic | 1 | 1 modular spacing | 0.65 | 75 | 15 | 48 | - | true | 0.65 | - | - | - | - | - | false | - | - | - | - | - | - | - | 15 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | Optic | 1 | 1 modular spacing | 2.6 | 750 | 12.5 | 690 | - | true | 2.6 | - | - | - | - | - | false | - | - | - | - | - | - | - | 12.5 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | None | 1 | 1 modular spacing | - | - | - | 230 | - | true | - | - | - | 1.5 | - | - | false | - | - | - | - | - | - | - | - | 100 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | Optic | 1 | 1 modular spacing | 2.8 | - | 12.5 | - | 1000 | true | 2.8 | 1000 | 1000 | - | - | - | true | - | - | - | - | - | - | - | 12.5 | - | 1 pieces |
| DIN rail (top hat rail) 35 mm | false | Optic | 2 | 2 modular spacing | - | - | 12.5 | - | 1000 | true | - | 1000 | 1000 | - | 1.5|50 | 1.5|25 | true | - | - | - | - | - | - | - | 12.5 | - | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | Optic | 2 | 2 modular spacing | - | - | 12.5 | - | 1000 | true | - | 1000 | 1000 | - | 1.5|50 | 1.5|25 | true | - | - | - | - | - | - | - | 12.5 | - | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | Optic | 1 | 1 modular spacing | 2.2 | - | 20 | - | 600 | true | 2.2 | 600 | 600 | - | - | - | true | - | - | - | - | - | - | - | 20 | - | 1 pieces |
| DIN rail (top hat rail) 35 mm | false | Optic | 2 | 2 modular spacing | - | - | 20 | - | 600 | true | - | 600 | 600 | - | 1.5|50 | 1.5|25 | true | - | - | - | - | - | - | - | 20 | - | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | Optic | 2 | 2 modular spacing | - | - | 20 | - | 600 | true | - | 600 | 600 | - | 1.5|50 | 1.5|25 | true | - | - | - | - | - | - | - | 20 | - | 1 pieces |
| - | - | Optic | 1 | Other | 1.6 | 280 | 25 | 230 | - | true | 1.6 | - | - | - | - | - | false | - | - | - | - | - | - | - | 25 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | Optic | 1 | 1 modular spacing | - | 20 | - | 12 | 16 | false | - | 28 | 28 | - | 0.5|2.5 | 0.5|2.5 | true | false | false | false | false | false | true | false | - | 1.5 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | Optic | 1 | 1 modular spacing | - | 32 | - | 24 | 32 | false | - | 42 | 42 | - | 0.5|2.5 | 0.5|2.5 | true | false | false | false | false | false | true | false | - | 1.5 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | Optic | 1 | 1 modular spacing | - | 50 | - | 48 | 68 | false | - | 72 | 72 | - | 0.5|2.5 | 0.5|2.5 | true | false | false | false | false | false | true | false | - | 1.5 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | Optic | 1 | 1 modular spacing | - | 150 | - | 120 | 150 | false | - | 212 | 212 | - | 0.5|2.5 | 0.5|2.5 | true | false | false | false | false | false | true | false | - | 1.5 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | Optic | 1 | 1 modular spacing | - | 300 | - | 230 | - | false | - | - | - | - | 0.5|2.5 | 0.5|2.5 | false | false | false | false | false | false | true | false | - | 1.5 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | Optic | 3 | 6 modular spacing | 1.6 | 280 | 25 | 230 | - | true | 1.6 | - | - | - | 2.5|50 | 2.5|25 | false | false | true | true | false | false | true | false | 25 | 25 | 1 pieces |
| - | false | Optic | 1 | Other | - | 275 | - | 230 | - | false | - | - | - | - | - | 1 | false | false | false | false | false | false | true | false | - | 1.5 | 1 pieces |
| - | false | Optic | 1 | Other | - | 275 | - | 230 | - | false | - | - | - | - | - | 1 | false | false | false | false | false | false | true | false | - | 1.5 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | Optic | 4 | 8 modular spacing | 1.6 | 280 | 25 | 230 | - | true | 1.6 | - | - | - | 2.5|50 | 2.5|25 | false | false | true | true | false | false | true | true | 25 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | Optic | 4 | 8 modular spacing | 1.6 | 280 | 25 | 230 | - | true | 1.6 | - | - | 1.6 | 2.5|50 | 2.5|25 | false | false | true | true | false | false | true | true | 25 | 25 | 1 pieces |
| - | - | Optic | 1 | Other | 1.9 | 400 | 25 | 400 | - | true | 1.9 | - | - | - | - | - | false | - | - | - | - | - | - | - | 25 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | false | None | 1 | 2 modular spacing | - | - | - | 230 | - | true | - | - | - | 1.6 | 2.5|50 | 2.5|25 | false | false | false | false | false | true | true | false | - | - | 1 pieces |
| - | - | None | 1 | Other | - | - | - | 230 | - | true | - | - | - | 1.5 | - | - | false | false | false | false | false | true | true | false | - | 25 | 1 pieces |
| - | - | None | 1 | Other | - | - | - | 230 | - | true | - | - | - | 1.6 | - | - | false | false | false | false | false | true | true | false | - | - | 1 pieces |
| - | - | None | 1 | Other | - | - | - | 400 | - | true | - | - | - | 2.7 | - | - | false | false | false | false | false | true | true | false | - | - | 1 pieces |
| - | - | None | 1 | Other | - | - | - | 400 | - | true | - | - | - | 3 | - | - | false | false | false | false | false | true | true | false | - | - | 1 pieces |
| - | - | Optic | 1 | Other | 1.45 | 280 | 25 | 230 | - | true | 1.45 | - | - | - | - | - | false | - | - | - | - | - | - | - | 25 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | false | Optic | 4 | 4 modular spacing | 1.45 | 280 | 20 | 230 | - | true | 1.45 | - | - | 1.5 | 2.5|50 | 2.5|25 | false | false | true | true | false | false | true | true | 20 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | Optic | 4 | 4 modular spacing | 1.45 | 280 | 20 | 230 | - | true | 1.45 | - | - | 1.5 | 2.5|50 | 2.5|25 | false | false | true | true | false | false | true | true | 20 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | false | Optic | 2 | 2 modular spacing | 1.45 | 280 | 20 | 230 | - | true | 1.45 | - | - | 1.5 | 2.5|50 | 2.5|25 | false | false | false | false | false | false | true | false | 20 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | Optic | 2 | 2 modular spacing | 1.45 | 280 | 20 | 230 | - | true | 1.45 | - | - | 1.5 | 2.5|50 | 2.5|25 | false | false | false | false | false | false | true | false | 20 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | false | Optic | 1 | 1 modular spacing | 1.45 | 280 | 20 | 230 | - | true | 1.45 | - | - | - | 2.5|50 | 2.5|25 | false | false | false | false | false | false | true | false | 20 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | Optic | 1 | 1 modular spacing | 1.45 | 280 | 20 | 230 | - | true | 1.45 | - | - | - | 2.5|50 | 2.5|25 | false | false | false | false | false | false | true | false | 20 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | false | Optic | 3 | 3 modular spacing | 1.45 | 280 | 20 | 230 | - | true | 1.45 | - | - | - | 2.5|50 | 2.5|25 | false | false | true | true | false | false | true | false | 20 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | Optic | 3 | 3 modular spacing | 1.45 | 280 | 20 | 230 | - | true | 1.45 | - | - | - | 2.5|50 | 2.5|25 | false | false | true | true | false | false | true | false | 20 | 25 | 1 pieces |
| - | - | Optic | 1 | Other | 1.4 | 280 | 25 | 230 | - | true | 1.4 | - | - | - | - | - | false | - | - | - | - | - | - | - | 25 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | false | Optic | 1 | 1 modular spacing | 1.4 | 280 | 20 | 230 | - | true | 1.4 | - | - | - | 2.5|50 | 2.5|25 | false | false | false | false | false | false | true | false | 20 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | Optic | 1 | 1 modular spacing | 1.4 | 280 | 20 | 230 | - | true | 1.4 | - | - | - | 2.5|50 | 2.5|25 | false | false | false | false | false | false | true | false | 20 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | false | Optic | 2 | 2 modular spacing | 1.4 | 280 | 20 | 230 | - | true | 1.4 | - | - | - | 2.5|50 | 2.5|25 | false | false | false | false | false | false | true | false | 20 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | Optic | 2 | 2 modular spacing | 1.4 | 280 | 20 | 230 | - | true | 1.4 | - | - | - | 2.5|50 | 2.5|25 | false | false | false | false | false | false | true | false | 20 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | false | Optic | 4 | 4 modular spacing | 1.4 | 280 | 20 | 230 | - | true | 1.4 | - | - | - | 2.5|50 | 2.5|25 | false | false | true | true | false | false | true | true | 20 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | Optic | 4 | 4 modular spacing | 1.4 | 280 | 20 | 230 | - | true | 1.4 | - | - | - | 2.5|50 | 2.5|25 | false | false | true | true | false | false | true | true | 20 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | false | Optic | 3 | 3 modular spacing | 1.4 | 280 | 20 | 230 | - | true | 1.4 | - | - | - | 2.5|50 | 2.5|25 | false | false | true | true | false | false | true | false | 20 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | Optic | 3 | 3 modular spacing | 1.4 | 280 | 20 | 230 | - | true | 1.4 | - | - | - | 2.5|50 | 2.5|25 | false | false | true | true | false | false | true | false | 20 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | false | Optic | 4 | 4 modular spacing | 1.4 | 280 | 20 | 230 | - | true | 1.4 | - | - | 1.5 | 2.5|50 | 2.5|25 | false | false | true | true | false | false | true | true | 20 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | Optic | 4 | 4 modular spacing | 1.4 | 280 | 20 | 230 | - | true | 1.4 | - | - | 1.5 | 2.5|50 | 2.5|25 | false | false | true | true | false | false | true | true | 20 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | false | Optic | 2 | 2 modular spacing | 1.4 | 280 | 20 | 230 | - | true | 1.4 | - | - | 1.5 | 2.5|50 | 2.5|25 | false | false | false | false | false | false | true | false | 20 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | Optic | 2 | 2 modular spacing | 1.4 | 280 | 20 | 230 | - | true | 1.4 | - | - | 1.5 | 2.5|50 | 2.5|25 | false | false | false | false | false | false | true | false | 20 | 25 | 1 pieces |
| - | - | Optic | 1 | Other | 1.8 | 400 | 25 | 400 | - | true | 1.8 | - | - | - | - | - | false | - | - | - | - | - | - | - | 25 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | Optic | 1 | 1 modular spacing | 0.9 | 150 | 20 | 120 | - | true | 0.9 | - | - | - | - | - | false | - | - | - | - | - | - | - | 20 | 25 | 1 pieces |
| - | - | Optic | 1 | 1 modular spacing | 1.55 | 280 | 20 | 230 | - | true | 1.55 | - | - | - | - | - | false | - | - | - | - | - | - | - | 20 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | Optic | 1 | 1 modular spacing | 1.8 | 280 | 20 | 230 | - | true | 1.8 | - | - | - | - | - | false | - | - | - | - | - | - | - | 20 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | Optic | 1 | 1 modular spacing | 2.1 | 400 | 20 | 400 | - | true | 2.1 | - | - | - | - | - | false | - | - | - | - | - | - | - | 20 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | Optic | 1 | 1 modular spacing | 2.35 | 600 | 12.5 | 480 | - | true | 2.35 | - | - | - | - | - | false | - | - | - | - | - | - | - | 12.5 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | Optic | 1 | 1 modular spacing | - | 275 | - | 230 | - | false | - | - | - | - | 0.5|2.5 | 0.5|2.5 | true | false | true | true | false | false | true | false | - | 1.5 | 1 pieces |
| DIN rail (top hat rail) 35 mm | false | Optic | 4 | 8 modular spacing | 1.9 | 400 | 25 | 400 | - | true | 1.9 | - | - | - | 2.5|50 | 2.5|25 | false | false | true | true | false | false | true | true | 25 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | true | Optic | 4 | 8 modular spacing | 1.9 | 400 | 25 | 400 | - | true | 1.9 | - | - | - | 2.5|50 | 2.5|25 | false | false | true | true | false | false | true | true | 25 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | false | Optic | 1 | 1 modular spacing | 3.8 | 1000 | 20 | 830 | - | true | 3.8 | - | - | - | 1.5|50 | 1.5|25 | false | false | false | false | false | false | true | false | 20 | 25 | 1 pieces |
| DIN rail (top hat rail) 35 mm | - | Optic | 1 | 1 modular spacing | 3.8 | 1000 | 20 | 830 | - | true | 3.8 | - | - | - | - | - | false | - | - | - | - | - | - | - | 20 | 25 | 1 pieces |
| - | - | Optic | 1 | Other | 2.4 | 550 | 20 | 400 | - | true | 2.4 | - | - | - | - | - | false | - | - | - | - | - | - | - | 20 | 25 | 1 pieces |