Cable Lug (Blade Receptacle)

Click on this image to zoom in.

Click on this image to zoom in.

Cable Lug (Blade Receptacle)

Standard Unit Price:
0.08
Shipping Days:
4 Days

Insulated flat blade receptacle with conical insert funnel.

Basic Specifications

  • Material
    Copper
Part Number
Model

Refine by

  • -
  • Clear
Nominal cross section(mm²)

Refine by

  • -|-
  • Clear
Material insulation

Refine by

  • -
  • Clear
Insulation

Refine by

  • -
  • Clear
Max. current (Imax)(A)

Refine by

  • -
  • Clear
Colour insulation

Refine by

  • -
  • Blue
  • Red
  • Yellow
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
-
-
-
-
-
-
4 Days
0.09

1491620000
Part Number : 1491620000
Shipping Days 4 Days
Standard Unit Price 0.09

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.09

1491630000
Part Number : 1491630000
Shipping Days 4 Days
Standard Unit Price 0.09

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.08

1491640000
Part Number : 1491640000
Shipping Days 4 Days
Standard Unit Price 0.08

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.08

1491650000
Part Number : 1491650000
Shipping Days 4 Days
Standard Unit Price 0.08

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.09

1491660000
Part Number : 1491660000
Shipping Days 4 Days
Standard Unit Price 0.09

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.09

1491670000
Part Number : 1491670000
Shipping Days 4 Days
Standard Unit Price 0.09

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.09

1491680000
Part Number : 1491680000
Shipping Days 4 Days
Standard Unit Price 0.09

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.09

1491690000
Part Number : 1491690000
Shipping Days 4 Days
Standard Unit Price 0.09

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.09

1491710000
Part Number : 1491710000
Shipping Days 4 Days
Standard Unit Price 0.09

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.09

1491720000
Part Number : 1491720000
Shipping Days 4 Days
Standard Unit Price 0.09

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.09

1491730000
Part Number : 1491730000
Shipping Days 4 Days
Standard Unit Price 0.09

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.09

1491740000
Part Number : 1491740000
Shipping Days 4 Days
Standard Unit Price 0.09

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.14

1491750000
Part Number : 1491750000
Shipping Days 4 Days
Standard Unit Price 0.14

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.18

1491760000
Part Number : 1491760000
Shipping Days 4 Days
Standard Unit Price 0.18

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.11

1491770000
Part Number : 1491770000
Shipping Days 4 Days
Standard Unit Price 0.11

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
5 Days
0.12

1491780000
Part Number : 1491780000
Shipping Days 5 Days
Standard Unit Price 0.12

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.08

1491790000
Part Number : 1491790000
Shipping Days 4 Days
Standard Unit Price 0.08

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.08

1491810000
Part Number : 1491810000
Shipping Days 4 Days
Standard Unit Price 0.08

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.09

1491820000
Part Number : 1491820000
Shipping Days 4 Days
Standard Unit Price 0.09

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.09

1491830000
Part Number : 1491830000
Shipping Days 4 Days
Standard Unit Price 0.09

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
5 Days
0.11

1491840000
Part Number : 1491840000
Shipping Days 5 Days
Standard Unit Price 0.11

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.08

1491850000
Part Number : 1491850000
Shipping Days 4 Days
Standard Unit Price 0.08

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.12

1491860000
Part Number : 1491860000
Shipping Days 4 Days
Standard Unit Price 0.12

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.12

1491870000
Part Number : 1491870000
Shipping Days 4 Days
Standard Unit Price 0.12

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.12

1491880000
Part Number : 1491880000
Shipping Days 4 Days
Standard Unit Price 0.12

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.12

1491890000
Part Number : 1491890000
Shipping Days 4 Days
Standard Unit Price 0.12

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.12

1491910000
Part Number : 1491910000
Shipping Days 4 Days
Standard Unit Price 0.12

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.12

1491920000
Part Number : 1491920000
Shipping Days 4 Days
Standard Unit Price 0.12

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.12

1491930000
Part Number : 1491930000
Shipping Days 4 Days
Standard Unit Price 0.12

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.12

1491940000
Part Number : 1491940000
Shipping Days 4 Days
Standard Unit Price 0.12

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.18

1491950000
Part Number : 1491950000
Shipping Days 4 Days
Standard Unit Price 0.18

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.15

1491960000
Part Number : 1491960000
Shipping Days 4 Days
Standard Unit Price 0.15

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.15

1491970000
Part Number : 1491970000
Shipping Days 4 Days
Standard Unit Price 0.15

Specificationtitle

  • Model
    -
  • Material
    -
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.34

9200520000
Part Number : 9200520000
Shipping Days 4 Days
Standard Unit Price 0.34

Specificationtitle

  • Model
    -
  • Material
    Copper
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-|-
-
-
-
-
4 Days
0.37

9200530000
Part Number : 9200530000
Shipping Days 4 Days
Standard Unit Price 0.37

Specificationtitle

  • Model
    -
  • Material
    Copper
  • Nominal cross section(mm²)
    -|-
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -|-
  • With cam clamp
    -
  • With tap spreader
    -
-
-|-
-
-
-
-
4 Days
0.43

9200540000
Part Number : 9200540000
Shipping Days 4 Days
Standard Unit Price 0.43

Specificationtitle

  • Model
    -
  • Material
    Copper
  • Nominal cross section(mm²)
    -|-
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -|-
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.40

9200550000
Part Number : 9200550000
Shipping Days 4 Days
Standard Unit Price 0.40

Specificationtitle

  • Model
    -
  • Material
    Copper
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.48

9200560000
Part Number : 9200560000
Shipping Days 4 Days
Standard Unit Price 0.48

Specificationtitle

  • Model
    -
  • Material
    Copper
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
-
4 Days
0.65

9200570000
Part Number : 9200570000
Shipping Days 4 Days
Standard Unit Price 0.65

Specificationtitle

  • Model
    -
  • Material
    Copper
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    -
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-|-
-
-
-
Red
4 Days
0.40

9200580000
Part Number : 9200580000
Shipping Days 4 Days
Standard Unit Price 0.40

Specificationtitle

  • Model
    -
  • Material
    Copper
  • Nominal cross section(mm²)
    -|-
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    Red
  • Plug dimensions
    -
  • AWG-range
    -|-
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
Blue
4 Days
0.45

9200590000
Part Number : 9200590000
Shipping Days 4 Days
Standard Unit Price 0.45

Specificationtitle

  • Model
    -
  • Material
    Copper
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    Blue
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-|-
-
-
-
Yellow
4 Days
0.60

9200600000
Part Number : 9200600000
Shipping Days 4 Days
Standard Unit Price 0.60

Specificationtitle

  • Model
    -
  • Material
    Copper
  • Nominal cross section(mm²)
    -|-
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    Yellow
  • Plug dimensions
    -
  • AWG-range
    -|-
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
Red
4 Days
0.60

9200610000
Part Number : 9200610000
Shipping Days 4 Days
Standard Unit Price 0.60

Specificationtitle

  • Model
    -
  • Material
    Copper
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    Red
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
Blue
4 Days
0.63

9200620000
Part Number : 9200620000
Shipping Days 4 Days
Standard Unit Price 0.63

Specificationtitle

  • Model
    -
  • Material
    Copper
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    Blue
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
Yellow
4 Days
0.78

9200630000
Part Number : 9200630000
Shipping Days 4 Days
Standard Unit Price 0.78

Specificationtitle

  • Model
    -
  • Material
    Copper
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    Yellow
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
Red
4 Days
0.46

9200640000
Part Number : 9200640000
Shipping Days 4 Days
Standard Unit Price 0.46

Specificationtitle

  • Model
    -
  • Material
    Copper
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    Red
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
Blue
4 Days
0.52

9200650000
Part Number : 9200650000
Shipping Days 4 Days
Standard Unit Price 0.52

Specificationtitle

  • Model
    -
  • Material
    Copper
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    Blue
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -
-
-
-
-
-
Yellow
4 Days
0.78

9200660000
Part Number : 9200660000
Shipping Days 4 Days
Standard Unit Price 0.78

Specificationtitle

  • Model
    -
  • Material
    Copper
  • Nominal cross section(mm²)
    -
  • Material insulation
    -
  • Insulation
    -
  • Max. current (Imax)(A)
    -
  • Colour insulation
    Yellow
  • Plug dimensions
    -
  • AWG-range
    -
  • With cam clamp
    -
  • With tap spreader
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support