Sensor-Actuator Cable (Assembled)

Sensor-Actuator Cable (Assembled)

Standard Unit Price:
4.20
Shipping Days:
9 Days

Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.

Basic Specifications

  • Type of cable
    Multi-core
  • Continuity resistor(mOhm)
    0
Part Number
Number of poles

Refine by

  • 3
  • 4
  • 5
  • 8
  • 10
  • 12
  • 19
  • Clear
Type of electrical connection, field-sided

Refine by

  • M5
  • M8
  • M12
  • -
  • Free conductor end
  • Other
  • Clear
Type of plug-in contact, field sided

Refine by

  • -
  • Female (bus)
  • Male (plug)
  • Clear
Positioning cable feed, field-sided

Refine by

  • -
  • Angled
  • Other
  • Straight
  • Clear
Type of electrical connection, box-sided

Refine by

  • M5
  • Connector 7/8 inch
  • M8
  • M12
  • -
  • Other
  • Clear
Type of plug-in contact, box-sided

Refine by

  • -
  • Female (bus)
  • Male (plug)
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
19
Other
Female (bus)
Straight
-
Male (plug)
92 Days
148.49

1522750300
Part Number : 1522750300
Shipping Days 92 Days
Standard Unit Price 148.49

Specificationtitle

  • Number of poles
    19
  • Type of electrical connection, field-sided
    Other
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    120
  • Cable length(m)
    3
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -50|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    8
19
Other
Female (bus)
Angled
-
Male (plug)
92 Days
140.58

1522770150
Part Number : 1522770150
Shipping Days 92 Days
Standard Unit Price 140.58

Specificationtitle

  • Number of poles
    19
  • Type of electrical connection, field-sided
    Other
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    120
  • Cable length(m)
    1.5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -50|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    8
19
Other
Female (bus)
Angled
-
Male (plug)
37 Days
140.58

1522780150
Part Number : 1522780150
Shipping Days 37 Days
Standard Unit Price 140.58

Specificationtitle

  • Number of poles
    19
  • Type of electrical connection, field-sided
    Other
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    120
  • Cable length(m)
    1.5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -50|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    8
4
Other
-
-
-
-
58 Days
16.23

1535470030
Part Number : 1535470030
Shipping Days 58 Days
Standard Unit Price 16.23

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Other
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    0.3
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    -
  • Rated current In(A)
    4
4
Other
-
-
-
-
58 Days
20.74

1535470300
Part Number : 1535470300
Shipping Days 58 Days
Standard Unit Price 20.74

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    Other
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    3
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    -
  • Rated current In(A)
    4
8
M8
Male (plug)
Other
M8
Male (plug)
65 Days
26.22

1555330150
Part Number : 1555330150
Shipping Days 65 Days
Standard Unit Price 26.22

Specificationtitle

  • Number of poles
    8
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    1.5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    2
8
M8
Male (plug)
Other
M8
Male (plug)
65 Days
30.55

1555330300
Part Number : 1555330300
Shipping Days 65 Days
Standard Unit Price 30.55

Specificationtitle

  • Number of poles
    8
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    3
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    2
8
M8
Male (plug)
Other
M8
Male (plug)
65 Days
36.34

1555330500
Part Number : 1555330500
Shipping Days 65 Days
Standard Unit Price 36.34

Specificationtitle

  • Number of poles
    8
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    2
8
M8
Male (plug)
Other
M8
Male (plug)
65 Days
50.78

1555331000
Part Number : 1555331000
Shipping Days 65 Days
Standard Unit Price 50.78

Specificationtitle

  • Number of poles
    8
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    10
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    2
8
M8
Male (plug)
Other
M8
Male (plug)
65 Days
26.22

1555340150
Part Number : 1555340150
Shipping Days 65 Days
Standard Unit Price 26.22

Specificationtitle

  • Number of poles
    8
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    1.5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    2
8
M8
Male (plug)
Other
M8
Male (plug)
65 Days
30.55

1555340300
Part Number : 1555340300
Shipping Days 65 Days
Standard Unit Price 30.55

Specificationtitle

  • Number of poles
    8
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    3
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    2
8
M8
Male (plug)
Other
M8
Male (plug)
65 Days
36.34

1555340500
Part Number : 1555340500
Shipping Days 65 Days
Standard Unit Price 36.34

Specificationtitle

  • Number of poles
    8
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    2
8
M8
Male (plug)
Other
M8
Male (plug)
65 Days
50.78

1555341000
Part Number : 1555341000
Shipping Days 65 Days
Standard Unit Price 50.78

Specificationtitle

  • Number of poles
    8
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    10
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    2
8
M8
Female (bus)
Straight
M8
Female (bus)
30 Days
26.22

1555370150
Part Number : 1555370150
Shipping Days 30 Days
Standard Unit Price 26.22

Specificationtitle

  • Number of poles
    8
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    1.5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    2
8
M8
Female (bus)
Straight
M8
Female (bus)
65 Days
30.55

1555370300
Part Number : 1555370300
Shipping Days 65 Days
Standard Unit Price 30.55

Specificationtitle

  • Number of poles
    8
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    3
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    2
8
M8
Female (bus)
Straight
M8
Female (bus)
30 Days
36.34

1555370500
Part Number : 1555370500
Shipping Days 30 Days
Standard Unit Price 36.34

Specificationtitle

  • Number of poles
    8
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    2
8
M8
Female (bus)
Straight
M8
Female (bus)
30 Days
50.78

1555371000
Part Number : 1555371000
Shipping Days 30 Days
Standard Unit Price 50.78

Specificationtitle

  • Number of poles
    8
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    10
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    2
8
M8
Female (bus)
Angled
M8
Female (bus)
30 Days
26.22

1555380150
Part Number : 1555380150
Shipping Days 30 Days
Standard Unit Price 26.22

Specificationtitle

  • Number of poles
    8
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    1.5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    2
8
M8
Female (bus)
Angled
M8
Female (bus)
65 Days
30.55

1555380300
Part Number : 1555380300
Shipping Days 65 Days
Standard Unit Price 30.55

Specificationtitle

  • Number of poles
    8
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    3
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    2
8
M8
Female (bus)
Angled
M8
Female (bus)
30 Days
36.34

1555380500
Part Number : 1555380500
Shipping Days 30 Days
Standard Unit Price 36.34

Specificationtitle

  • Number of poles
    8
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    2
8
M8
Female (bus)
Angled
M8
Female (bus)
51 Days
50.78

1555381000
Part Number : 1555381000
Shipping Days 51 Days
Standard Unit Price 50.78

Specificationtitle

  • Number of poles
    8
  • Type of electrical connection, field-sided
    M8
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M8
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    30
  • Cable length(m)
    10
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    2
4
M12
Female (bus)
Straight
M12
Female (bus)
58 Days
53.28

1808960000
Part Number : 1808960000
Shipping Days 58 Days
Standard Unit Price 53.28

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    true
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    8
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
Female (bus)
Angled
M12
Female (bus)
92 Days
31.75

1808970150
Part Number : 1808970150
Shipping Days 92 Days
Standard Unit Price 31.75

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    true
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    1.5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
Female (bus)
Angled
M12
Female (bus)
92 Days
36.71

1808970300
Part Number : 1808970300
Shipping Days 92 Days
Standard Unit Price 36.71

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    true
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    3
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
Female (bus)
Angled
M12
Female (bus)
92 Days
43.34

1808970500
Part Number : 1808970500
Shipping Days 92 Days
Standard Unit Price 43.34

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    true
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
Female (bus)
Angled
M12
Female (bus)
92 Days
59.91

1808971000
Part Number : 1808971000
Shipping Days 92 Days
Standard Unit Price 59.91

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    true
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    10
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
Female (bus)
Angled
M12
Female (bus)
92 Days
76.48

1808971500
Part Number : 1808971500
Shipping Days 92 Days
Standard Unit Price 76.48

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    true
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    15
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
Female (bus)
Angled
M12
Female (bus)
92 Days
93.03

1808972000
Part Number : 1808972000
Shipping Days 92 Days
Standard Unit Price 93.03

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    true
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    20
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
-
-
M12
-
92 Days
192.42

1808975000
Part Number : 1808975000
Shipping Days 92 Days
Standard Unit Price 192.42

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    -
  • Positioning cable feed, field-sided
    -
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    -
  • Positioning cable feed, box-sided
    -
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    true
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    50
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
5
M12
Female (bus)
Angled
M12
Male (plug)
32 Days
42.60

1812371000
Part Number : 1812371000
Shipping Days 32 Days
Standard Unit Price 42.60

Specificationtitle

  • Number of poles
    5
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Straight
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    true
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    -
  • Rated voltage(V)
    125
  • Cable length(m)
    10
  • Permitted cable outer temperature during assembling/handling(°C)
    -|-
  • Permitted cable outer temperature after assembling without vibration(°C)
    -|-
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    -
  • Rated current In(A)
    -
4
M12
Female (bus)
Straight
M12
Female (bus)
58 Days
31.75

1812540150
Part Number : 1812540150
Shipping Days 58 Days
Standard Unit Price 31.75

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    true
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    1.5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
Female (bus)
Straight
M12
Female (bus)
58 Days
36.71

1812540300
Part Number : 1812540300
Shipping Days 58 Days
Standard Unit Price 36.71

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    true
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    3
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
Female (bus)
Straight
M12
Female (bus)
9 Days
43.34

1812540500
Part Number : 1812540500
Shipping Days 9 Days
Standard Unit Price 43.34

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    true
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
Female (bus)
Straight
M12
Female (bus)
9 Days
59.91

1812541000
Part Number : 1812541000
Shipping Days 9 Days
Standard Unit Price 59.91

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    true
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    10
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
Female (bus)
Straight
M12
Female (bus)
58 Days
76.48

1812541500
Part Number : 1812541500
Shipping Days 58 Days
Standard Unit Price 76.48

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    true
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    15
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
Female (bus)
Straight
M12
Female (bus)
58 Days
83.09

1812541700
Part Number : 1812541700
Shipping Days 58 Days
Standard Unit Price 83.09

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    true
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    17
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
Female (bus)
Straight
M12
Female (bus)
58 Days
93.03

1812542000
Part Number : 1812542000
Shipping Days 58 Days
Standard Unit Price 93.03

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    true
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    20
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
Female (bus)
Straight
M12
Female (bus)
58 Days
126.17

1812543000
Part Number : 1812543000
Shipping Days 58 Days
Standard Unit Price 126.17

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    true
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    30
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
4
M12
Female (bus)
Straight
M12
Female (bus)
58 Days
142.72

1812543500
Part Number : 1812543500
Shipping Days 58 Days
Standard Unit Price 142.72

Specificationtitle

  • Number of poles
    4
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Straight
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Straight
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    true
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    35
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
3
M12
Female (bus)
Angled
M12
Male (plug)
58 Days
16.72

1815670100
Part Number : 1815670100
Shipping Days 58 Days
Standard Unit Price 16.72

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    1
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
3
M12
Female (bus)
Angled
M12
Male (plug)
58 Days
17.38

1815670150
Part Number : 1815670150
Shipping Days 58 Days
Standard Unit Price 17.38

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    1.5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
3
M12
Female (bus)
Angled
M12
Male (plug)
58 Days
19.37

1815670300
Part Number : 1815670300
Shipping Days 58 Days
Standard Unit Price 19.37

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    3
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
3
M12
Female (bus)
Angled
M12
Male (plug)
58 Days
22.03

1815670500
Part Number : 1815670500
Shipping Days 58 Days
Standard Unit Price 22.03

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
3
M12
Female (bus)
Angled
M12
Male (plug)
58 Days
28.68

1815671000
Part Number : 1815671000
Shipping Days 58 Days
Standard Unit Price 28.68

Specificationtitle

  • Number of poles
    3
  • Type of electrical connection, field-sided
    M12
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    M12
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    250
  • Cable length(m)
    10
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -40|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP65
  • Rated current In(A)
    4
19
Free conductor end
Male (plug)
Other
-
Male (plug)
92 Days
71.62

1818090100
Part Number : 1818090100
Shipping Days 92 Days
Standard Unit Price 71.62

Specificationtitle

  • Number of poles
    19
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    120
  • Cable length(m)
    1
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -50|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    8
19
Free conductor end
Male (plug)
Other
-
Male (plug)
92 Days
82.14

1818090300
Part Number : 1818090300
Shipping Days 92 Days
Standard Unit Price 82.14

Specificationtitle

  • Number of poles
    19
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    120
  • Cable length(m)
    3
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -50|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    8
19
Free conductor end
Male (plug)
Other
-
Male (plug)
44 Days
92.68

1818090500
Part Number : 1818090500
Shipping Days 44 Days
Standard Unit Price 92.68

Specificationtitle

  • Number of poles
    19
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    120
  • Cable length(m)
    5
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -50|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    8
19
Free conductor end
Male (plug)
Other
-
Male (plug)
44 Days
119.00

1818091000
Part Number : 1818091000
Shipping Days 44 Days
Standard Unit Price 119.00

Specificationtitle

  • Number of poles
    19
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    Male (plug)
  • Positioning cable feed, field-sided
    Other
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    Male (plug)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    120
  • Cable length(m)
    10
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -50|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    8
19
Free conductor end
Female (bus)
Angled
-
Female (bus)
44 Days
103.20

1818140100
Part Number : 1818140100
Shipping Days 44 Days
Standard Unit Price 103.20

Specificationtitle

  • Number of poles
    19
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    120
  • Cable length(m)
    1
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -50|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    8
19
Free conductor end
Female (bus)
Angled
-
Female (bus)
44 Days
82.14

1818140300
Part Number : 1818140300
Shipping Days 44 Days
Standard Unit Price 82.14

Specificationtitle

  • Number of poles
    19
  • Type of electrical connection, field-sided
    Free conductor end
  • Type of plug-in contact, field sided
    Female (bus)
  • Positioning cable feed, field-sided
    Angled
  • Type of electrical connection, box-sided
    -
  • Type of plug-in contact, box-sided
    Female (bus)
  • Positioning cable feed, box-sided
    Angled
  • Material of cable sheath
    Polyurethane (PUR)
  • Halogen free
    true
  • Colour cable sheath
    Black
  • With LED indication
    false
  • Screened
    false
  • Type of cable
    Multi-core
  • Material contact body
    -
  • Material of contact surface
    Au
  • Rated voltage(V)
    120
  • Cable length(m)
    3
  • Permitted cable outer temperature during assembling/handling(°C)
    -25|80
  • Permitted cable outer temperature after assembling without vibration(°C)
    -50|80
  • Continuity resistor(mOhm)
    0
  • Vulcanize
    -
  • Degree of protection (IP)
    IP67
  • Rated current In(A)
    8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  6. Next >>

Tech Support