HYDAC Coupling Sockets for Sensors ZBE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6006786
6006788
6006789
6006790
6006791
6006792
6019456
6044891
6052697
6052698
609479
609480
8206055444
905103
905701
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number Of Cores Connection direction Cable length
(m)
Coupling socket Customs tariff weight
(kg)
Cable diameter from/to mm Lubricated Customs tariff article number

28.00 €

1 5 Days -Angle-M12x10.0252.5 - 6.5-85366990

26.31 €

1 5 Days -Angle-M12x10.0312.5 - 6.5-85366990

40.77 €

1 5 Days 4Angle5M12x10.17-no90269000

33.69 €

1 5 Days 4Angle2M12x10.08-no85444290

48.46 €

1 5 Days 5Angle5M12x10.23-no90269000

40.77 €

1 5 Days 5Angle2M12x10.1-no90269000

56.00 €

1 5 Days 5Angle2M12x10.22-yes90269000

48.46 €

1 5 Days 4Angle5M12x10.23-yes90269000

51.08 €

1 5 Days 8Angle2M12x10-no90269000

63.38 €

1 5 Days 8Angle5M12x10.27-no85366990

31.54 €

1 5 Days -Straight-Binder, series 714 M180.0236.5 - 8-85366990

31.54 €

1 5 Days -Angle-Binder, series 714 M180.0286.5 - 8-85366990

54.46 €

1 5 Days -Angle-M12x104 -8-85366990

63.08 €

1 5 Days 4Angle6Binder, series 714 M180-no90269000

14.00 €

1 5 Days 3 + PEAngle-EN175301-803 (DIN 43650) / ISO 44000.0284.5 - 7-90269000

Loading...

  1. 1

Basic information

Y and Z ZBE Applicable pin/contact Female (socket) Customs tariff weight unit kg
Customs tariff weight Pro 1 Customs tariff country of origin DE

Tech Support