SKINTOP® MS-M Lead-free brass cable glands

SKINTOP® MS-M Lead-free brass cable glands
  • Volume Discount
Benefits
· Innovative double lamella basket in sizes M75x15 to M110x2 simplifies assembly and prevents lever action on heavy cables
· Optimum strain relief thanks to flexible lamella
· Large, variable clamping range for different cable outer diameters up to 98 mm
· Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive
· Extensive range of accessories available \xa0
· A product with an impressively wide range of applications thanks to its versatile properties
· The best possible sealing enables protection classes IP 68 (10 bar) and IP 69
· For item names with the addition "PLUS", the clamping range corresponds to the next higher thread size The extended clamping range allows cables with larger diameters to be inserted with the same connection thread

Application
· Withstands high chemical and mechanical loads
· For sealing and strain relieving cable insertion into a housing
· Suitable for outdoor use, subject to the temperature range

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
53112000LF
53112010LF
53112020LF
53112030LF
53112040LF
53112050LF
53112060LF
53112070LF
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread length Nominal thread size inch/gas pipe thread Suitable for cable diameter

4.05 €

100 Available 5 Days 6.5123.5 - 7.0

4.97 €

100 Available 5 Days 7164.5 - 10.0

5.61 €

50 Available 5 Days 8.5207.0 - 13.0

10.36 €

25 Available 5 Days 8259.0 - 17.0

17.29 €

25 Available 5 Days 93211.0 - 21.0

24.69 €

10 Available 5 Days 94019.0 - 28.0

56.70 €

5 Available 5 Days 105027.0 - 35.0

104.22 €

5 Available 5 Days 156334.0 - 45.0

Loading...

  1. 1

Basic information

Pitch thread 1.5 Material Metal Material quality Brass
Thread type Metric

Tech Support