SKINTOP®MS-SC-M Lead-free brass cable glands

SKINTOP®MS-SC-M Lead-free brass cable glands

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Large, variable clamping range for different cable outer diameters
· Optimum EMC protection thanks to integrated, highly conductive and flexible contact spring, which creates a low-resistance transition between the copper braided screening and the gland
· UL certification according to technical data enables the product to be used on the North American market
· Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive
· Suitable for cables with and without an inner sheath
· Safe, fast and uncomplicated installation
· The best possible sealing enables protection classes IP 68 (10 bar) and IP 69

Application
· For painted, anodised or powder-coated housings, use the SKINDICHT® SM-PE-M lock nut for equipotential bonding
· Withstands high chemical and mechanical loads
· The SKINTOP® MS-SC-M-XL version is particularly suitable for thick-walled housings thanks to the exceptionally long connection thread
· Suitable for outdoor use, subject to the temperature range
· For use in control systems, motors and frequency converters
· For EMC-compliant insertion of copper-screened cables

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
53112610LF
53112620LF
53112630LF
53112640LF
53112650LF
53112660LF
53112670LF
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal thread size inch/gas pipe thread Suitable for cable diameter

9.67 €

50 Available 5 Days 123.5 - 7.0

10.40 €

50 Available 5 Days 164.5 - 9.0

12.07 €

25 Available 5 Days 207.0 - 13.0

15.96 €

25 Available 5 Days 259.0 - 17.0

24.27 €

25 Available 5 Days 3211.0 - 21.0

42.47 €

10 Available 5 Days 4019.0 - 28.0

72.74 €

5 Available 5 Days 5027.0 - 35.0

Loading...

  1. 1

Basic information

Pitch thread 1.5 Material Metal Material quality Brass
Thread type Metric

Tech Support