Pressure compensating grommet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KT-M25F

Part Number
KT-M25F
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.01 €

100 3 Days

Loading...

  1. 1

Basic information

Colour Grey Model Closed Watertight true
Halogen free false Surface protection Other Total length(mm) 0
Cable entry Round With strain relief false Material quality Polyvinyl chloride (PVC)
Working temperature(°C) -5|40 Material Other Thread size (metric) 25
Angle model false Suitable for cable diameter(mm) 0|0 Degree of protection (IP) Other
Bore diameter(mm) 25.5 For wall thickness(mm) 1|4.5 Thread size PG 0
Shrink technique false Number of cables 1|1 Insert for cable gland false
Gastight false Fire resistant false

This page is Pressure compensating grommet, part number KT-M25F.
You can find the detail information about specifications and dimensions on part number KT-M25F.

Tech Support