Miniature circuit breaker (MCB)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AZ-2-C20
AZ-2-C25
AZ-2-C40
AZ-3-C20
AZ-3-C25
AZ-3-C40
AZ-3-C50
AZ-3-D50
AZ-3-D100
AZ-4-C40
AZ-4-D20
AZ-C20
AZ-C25
AZ-C32
AZ-C40
AZ-C50
AZ-C63
AZ-C80
AZ-C100
AZ-C125
AZ-D50
AZ-D63
AZ-D80
AZ-D100
FAZ-B1/2-NA
FAZ-B3/2
FAZ-B3/2-RT
FAZ-B6/2-RT
FAZ-B6/3-RT
FAZ-B8/3-RT
FAZ-B10/2-RT
FAZ-B10/3-RT
FAZ-B13/2-NA
FAZ-B15/2-NA
FAZ-B15/3-RT
FAZ-B16/3-RT
FAZ-B20/2
FAZ-B25/2-NA
FAZ-B25/3-RT
FAZ-B32/3-RT
FAZ-B40/1-DC
FAZ-B40/3-RT
FAZ-B50/3
FAZ-C1/1-NA
FAZ-C1/2-NA
FAZ-C1/2-RT
FAZ-C1/3-NA
FAZ-C1/3-RT
FAZ-C1,​5/2-NA
FAZ-C1,​5/3-RT
FAZ-C2/2
FAZ-C2/2-NA
FAZ-C2/2-RT
FAZ-C2/3-RT
FAZ-C3/1-RT
FAZ-C3/2-NA
FAZ-C3/2-RT
FAZ-C3/3-RT
FAZ-C4/1-DC
FAZ-C4/2-NA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated short-circuit breaking capacity Icn EN 60898 at 400 V
(kA)
Rated short-circuit breaking capacity Icn EN 60898 at 230 V
(kA)
Rated short-circuit breaking capacity Icu IEC 60947-2 at 230 V
(kA)
Rated short-circuit breaking capacity Icu IEC 60947-2 at 400 V
(kA)
Voltage type Built-in depth
(mm)
Rated current
(A)
Frequency
(Hz)
Release characteristic Width in number of modular spacings Number of protected poles Concurrently switching N-neutral Suitable for flush-mounted installation Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Ambient temperature during operating
(°C)
Number of poles (total) Rated voltage
(kV)

116.96 €

6 40 Days 002525AC752050|60C32falsefalse2.5|502.5|50-25|5520.4

132.96 €

6 33 Days 002525AC752550|60C32falsefalse2.5|502.5|50-25|5520.4

181.06 €

6 26 Days 002525AC754050|60C32falsefalse2.5|502.5|50-25|5520.4

169.75 €

4 38 Days 002525AC752050|60C4.51falsefalse2.5|502.5|50-25|5530.4

193.32 €

4 42 Days 002525AC752550|60C4.51falsefalse2.5|502.5|50-25|5530.4

266.88 €

4 42 Days 002525AC754050|60C4.51falsefalse2.5|502.5|50-25|5530.4

300.83 €

4 44 Days 002525AC755050|60C4.51falsefalse2.5|502.5|50-25|5530.4

379.11 €

4 40 Days 002525AC755050|60D4.51falsefalse2.5|502.5|50-25|5530.4

509.25 €

4 3 Days 001515AC7510050|60D4.51falsefalse2.5|502.5|50-25|5530.4

347.03 €

3 3 Days 002525AC754050|60C61truefalse2.5|502.5|50-25|5540.4

395.12 €

3 44 Days 002525AC752050|60D61falsefalse2.5|502.5|50-25|5540.4

59.31 €

12 47 Days 002525AC752050|60C1.51falsefalse2.5|502.5|50-25|5510.23

68.74 €

12 42 Days 002525AC752550|60C1.51falsefalse2.5|502.5|50-25|5510.23

80.35 €

12 12 Days 002525AC753250|60C1.51falsefalse2.5|502.5|50-25|5510.23

93.16 €

12 3 Days 002525AC754050|60C1.51falsefalse2.5|502.5|50-25|5510.23

104.67 €

12 54 Days 002525AC755050|60C1.51falsefalse2.5|502.5|50-25|5510.23

117.91 €

12 3 Days 002525AC756350|60C1.51falsefalse2.5|502.5|50-25|5510.23

132.02 €

12 3 Days 002020AC758050|60C1.51falsefalse2.5|502.5|50-25|5510.23

145.23 €

12 3 Days 002020AC7510050|60C1.51falsefalse2.5|502.5|50-25|5510.23

154.65 €

12 3 Days 001515AC7512550|60C1.51falsefalse2.5|502.5|50-25|5510.23

148.98 €

12 37 Days 002525AC755050|60D1.51falsefalse2.5|502.5|50-25|5510.23

166.00 €

12 17 Days 002525AC756350|60D1.51falsefalse2.5|502.5|50-25|5510.23

182.95 €

12 37 Days 002020AC758050|60D1.51falsefalse2.5|502.5|50-25|5510.23

194.26 €

12 30 Days 001515AC7510050|60D1.51falsefalse2.5|502.5|50-25|5510.23

103.72 €

1 32 Days 001515AC70.5150|60B22falsefalse1|251|25-25|7520.415

86.00 €

1 13 Days 10101515AC70.5350|60B22falsefalse1|251|25-25|7520.4

106.55 €

1 17 Days 001515AC70.5350|60B22falsefalse1|251|25-25|7520.415

108.44 €

1 17 Days 001515AC70.5650|60B22falsefalse1|251|25-25|7520.415

162.22 €

1 28 Days 001515AC70.5650|60B33falsefalse1|251|25-25|7530.415

158.43 €

1 17 Days 001515AC70.5850|60B33falsefalse1|251|25-25|7530.415

100.88 €

1 17 Days 001515AC70.51050|60B22falsefalse1|251|25-25|7520.415

158.43 €

1 5 Days 001515AC70.51050|60B33falsefalse1|251|25-25|7530.415

98.07 €

1 5 Days 001515AC70.51350|60B22falsefalse1|251|25-25|7520.415

98.07 €

1 5 Days 001515AC70.51550|60B22falsefalse1|251|25-25|7520.415

153.70 €

1 37 Days 001515AC70.51550|60B33falsefalse1|251|25-25|7530.415

144.29 €

1 17 Days 001515AC70.51650|60B33falsefalse1|251|25-25|7530.415

86.28 €

1 3 Days 10101515AC70.52050|60B22falsefalse1|251|25-25|7520.4

109.40 €

1 5 Days 001515AC70.52550|60B22falsefalse1|251|25-25|7520.415

166.91 €

1 37 Days 001515AC70.52550|60B33falsefalse1|251|25-25|7530.415

172.59 €

1 17 Days 001515AC70.53250|60B33falsefalse1|251|25-25|7530.415

141.47 €

12 35 Days 001010DC70.54050|60B11falsefalse1|251|25-25|7510.25

191.43 €

1 11 Days 001515AC70.54050|60B33falsefalse1|251|25-25|7530.415

203.68 €

1 3 Days 10101515AC70.55050|60B33falsefalse1|251|25-25|7530.4

56.11 €

2 3 Days 001515AC70.5150|60C11falsefalse1|251|25-25|7510.24

144.29 €

1 3 Days 001515AC70.5150|60C22falsefalse1|251|25-25|7520.415

148.98 €

1 5 Days 001515AC70.5150|60C22falsefalse1|251|25-25|7520.415

206.53 €

1 3 Days 001515AC70.5150|60C33falsefalse1|251|25-25|7530.415

209.36 €

1 37 Days 001515AC70.5150|60C33falsefalse1|251|25-25|7530.415

144.29 €

1 5 Days 001515AC70.51.550|60C22falsefalse1|251|25-25|7520.415

209.36 €

1 37 Days 001515AC70.51.550|60C33falsefalse1|251|25-25|7530.415

123.51 €

1 3 Days 10101515AC70.5250|60C22falsefalse1|251|25-25|7520.4

149.92 €

1 3 Days 001515AC70.5250|60C22falsefalse1|251|25-25|7520.415

152.75 €

1 19 Days 001515AC70.5250|60C22falsefalse1|251|25-25|7520.415

214.06 €

1 26 Days 001515AC70.5250|60C33falsefalse1|251|25-25|7530.415

62.61 €

2 21 Days 001515AC70.5350|60C11falsefalse1|251|25-25|7510.24

149.92 €

1 3 Days 001515AC70.5350|60C22falsefalse1|251|25-25|7520.415

152.75 €

1 19 Days 001515AC70.5350|60C22falsefalse1|251|25-25|7520.415

214.06 €

1 17 Days 001515AC70.5350|60C33falsefalse1|251|25-25|7530.415

100.88 €

12 3 Days 001010DC70.5450|60C11falsefalse1|251|25-25|7510.25

145.23 €

1 3 Days 001515AC70.5450|60C22falsefalse1|251|25-25|7520.415

Loading...

Basic information

Rated insulation voltage Ui(V) 440 Current limiting class 3 Over voltage category 3
Pollution degree 2 Degree of protection (IP) IP20 Additional equipment possible true
Rated impulse withstand voltage Uimp(kV) 4

Tech Support