Protection slab (EP24AP)

Protection slab EP24AP

Product Details:

Manufacturer part number: EP24AP

Brand: EATON

Price: 40.64

Delivery time: 4 Days


Technical Data:

Width: 250 mm

Height: 600 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EP24AP

Part Number
EP24AP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)

40.64 €

1 4 Days 250600

Loading...

  1. 1

Basic information

Suitable for enclosure building width(mm) 0 Material Plastic Number of height units 0
Surface finishing Untreated Suitable for enclosure building height(mm) 0

This page is Protection slab, part number EP24AP.
You can find the detail information about specifications and dimensions on part number EP24AP.

Variation of this product

Part Number
EP51AP
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)

27.86 €

1 7 Days 500150

Tech Support