Shunt release

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A-PKZ0(380V50HZ)
NZM2/3-XA24AC/DC
NZM3-XA-230AC-MNS
NZM3-XAHIV-230AC-MNS
Z-ASA/24
Z-BHASA/24
Z-BHASA/230
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for max. number of poles main contact unit (total) Suitable for off-load switch Suitable for overload relay Attached at delivery Assembly width (TE) Type of electric connection Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
Suitable for motor safety switch Suitable for power circuit breaker Rated switch current
(A)
Number of fault-signal switches Device fitting Additional equipment Voltage type for actuating Number of contacts as normally closed contact Number of contacts as normally open contact With auto test for earth leakage function Suitable for max. current main contact unit
(A)
End value adjustment range undelayed short-circuit release
(A)
Initial value of the undelayed short-circuit release - setting range
(A)
Rated voltage
(kV)

42.41 €

2 12 Days -falsefalse--Screw connection380|3800|00|0truefalse----AC00--00-

126.31 €

1 5 Days -truefalse--Screw connection24|2424|2424|24falsetrue----AC/DC00--00-

142.39 €

1 35 Days -truefalse--Screw connection230|230230|2300|0falsetrue----AC00--00-

178.19 €

1 35 Days -truefalse--Screw connection230|230230|2300|0falsetrue----AC01--00-

13.77 €

1 25 Days 1--false1------00OtherShunt release (for power circuit breaker)AC11false15--0.024

40.14 €

8 21 Days 1--false1.5------1.70Miniature circuit breaker (MCB)Shunt release (for power circuit breaker)AC/DC11false7--0.024

36.65 €

8 4 Days 1--false1.5------1.70Miniature circuit breaker (MCB)Shunt release (for power circuit breaker)AC/DC11false3.4--0.23

Loading...

  1. 1

Basic information

Number of contacts as change-over contact 0

Tech Support