Support brackets

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AH-GA

Part Number
AH-GA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.17 €

10 3 Days

Loading...

  1. 1

Basic information

Colour Grey Width(mm) 20.5 Model Other
Height(mm) 110 Depth(mm) 28 RAL-number 7035
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Plastic Suitable for enclosure building height(mm) 0

This page is Support brackets, part number AH-GA.
You can find the detail information about specifications and dimensions on part number AH-GA.

Tech Support