Shaft extension (AE-P3)

Shaft extension AE-P3

Product Details:

Manufacturer part number: AE-P3

Brand: EATON

Price: 3.00

Delivery time: 15 Days


Technical Data:

Cross section height: 6 mm

Cross section width: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AE-P3

Part Number
AE-P3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cross section height
(mm)
Cross section width
(mm)

3.00 €

10 15 Days 66

Loading...

  1. 1

Basic information

Length(mm) 0

This page is Shaft extension, part number AE-P3.
You can find the detail information about specifications and dimensions on part number AE-P3.

Variation of this product

Part Number
AE-T0
AZ-T0
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cross section height
(mm)
Cross section width
(mm)

2.69 €

10 3 Days 66

3.00 €

10 18 Days 88

Tech Support