Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | Voltage type for actuating | |
---|---|---|---|---|---|---|---|---|---|
42.80 € | 2 | 3 Days | 24|24 | 0|0 | 0|0 | AC | |||
42.80 € | 2 | 25 Days | 0|0 | 24|24 | 0|0 | AC | |||
94.10 € | 2 | 3 Days | 0|0 | 0|0 | 0|24 | DC | |||
42.80 € | 2 | 3 Days | 110|110 | 0|0 | 0|0 | AC | |||
42.80 € | 2 | 3 Days | 0|0 | 120|120 | 0|0 | AC | |||
42.80 € | 2 | 24 Days | 0|0 | 208|208 | 0|0 | AC | |||
42.80 € | 2 | 3 Days | 220|220 | 0|0 | 0|0 | AC | |||
42.80 € | 2 | 3 Days | 230|230 | 0|0 | 0|0 | AC | |||
42.80 € | 2 | 3 Days | 240|240 | 0|0 | 0|0 | AC | |||
42.80 € | 2 | 3 Days | 0|0 | 240|240 | 0|0 | AC | |||
42.80 € | 2 | 3 Days | 380|380 | 0|0 | 0|0 | AC | |||
42.80 € | 2 | 3 Days | 400|400 | 0|0 | 0|0 | AC | |||
42.80 € | 2 | 3 Days | 415|415 | 0|0 | 0|0 | AC | |||
42.80 € | 2 | 3 Days | 0|0 | 440|440 | 0|0 | AC | |||
42.80 € | 2 | 3 Days | 0|0 | 480|480 | 0|0 | AC | |||
51.70 € | 2 | 17 Days | 24|500 | 0|0 | 0|0 | AC | |||
51.70 € | 2 | 17 Days | 0|0 | 24|600 | 0|0 | AC |
Loading...
Delayed | false | Suitable for off-load switch | false | Suitable for overload relay | false |
---|---|---|---|---|---|
Type of electric connection | Screw connection | Suitable for motor safety switch | true | Suitable for power circuit breaker | false |
Number of contacts as normally closed contact | 0 | Number of contacts as normally open contact | 0 | Number of contacts as change-over contact | 0 |
Configure
Basic Attributes
Rated control supply voltage Us at AC 50HZ(V)
Rated control supply voltage Us at AC 60HZ(V)
Rated control supply voltage Us at DC(V)
Voltage type for actuating
Type
Filter by standard shipping days
Optional Attributes