Manufacturer part number: TG43
Brand: EATON
Price: 27.82 €
Delivery time: 3 Days
Length: 185 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TG43
Model | DIN rail (top hat rail) 35/7.5 mm | Height(mm) | 35 | Material thickness(mm) | 3 |
---|---|---|---|---|---|
Punch shape | None | Material | Steel | Drill hole distance centrically(mm) | 0 |
Surface finishing | Galvanized |
This page is Mounting rail support, part number TG43.
You can find the detail information about specifications and dimensions on part number TG43.
Part Number |
---|
TG23 |
TG44 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (mm) |
---|---|---|---|---|---|---|
18.10 € | 1 | 3 Days | 185 | |||
42.23 € | 1 | 3 Days | 310 |