Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
E-FAN1 |
E-FAN2 |
E-FAN3 |
E-FAN4 |
E-FAN5 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Rated power (VA) | Volume flow, freeblowing (m³/h) | Noise emission (dB(A)) | |
---|---|---|---|---|---|---|---|---|---|---|---|
120.00 € | 1 | 3 Days | 109 | 109 | 62 | 12 | 29 | 33 | |||
170.00 € | 1 | 3 Days | 145 | 145 | 70 | 19 | 70 | 44 | |||
194.00 € | 1 | 3 Days | 145 | 145 | 70 | 19 | 125 | 40 | |||
205.00 € | 1 | 3 Days | 252 | 252 | 97 | 18 | 171 | 40 | |||
239.00 € | 1 | 3 Days | 252 | 252 | 97 | 45 | 292 | 42 |
Loading...
Mounting method | Snap mounting | Colour | Grey | RAL-number | 7035 |
---|---|---|---|---|---|
Voltage type | AC | Suitable for 19 inch rack mounting | true | Number of fans | 1 |
EMC-version | false | Degree of protection (IP) | IP54 | With protective cover | false |
With filter | true | Roof ventilator | false | Built as slide-in ventilator | false |
Air circulator | true | Wall build in | true | Operating voltage at AC 50 Hz(V) | 230|230 |
Operating voltage at AC 60 Hz(V) | 230|230 | Operating voltage at DC(V) | 0|0 | Degree of protection (NEMA) | 12 |