Copper busbar (CU12X5)

Copper busbar CU12X5

Product Details:

Manufacturer part number: CU12X5

Brand: EATON

Price: 29.00

Delivery time: 3 Days


Technical Data:

Width: 12 mm

Height: 5 mm

Surface protection: Tinned

Rated current In: 160 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CU12X5

Part Number
CU12X5
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Surface protection Rated current In
(A)

29.00 €

10 3 Days 125Tinned160

Loading...

  1. 1

Basic information

Model Flat Flexible false Length(mm) 1500

This page is Copper busbar, part number CU12X5.
You can find the detail information about specifications and dimensions on part number CU12X5.

Variation of this product

Part Number
CU12X10
CU15X10
CU15X5
CU20X10
CU20X5
CU30X10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Surface protection Rated current In
(A)

58.34 €

5 5 Days 1210Tinned240

73.19 €

5 5 Days 1510Tinned360

36.41 €

10 3 Days 155Tinned310

88.39 €

5 3 Days 2010Tinned460

44.44 €

10 3 Days 205Tinned250

126.28 €

1 3 Days 3010Untreated630

Tech Support