Fuse-block (BH-0122)

Fuse-block BH-0122

Product Details:

Manufacturer part number: BH-0122

Brand: EATON

Price: 243.55

Delivery time: 98 Days


Technical Data:

Rated current: 100 A

Number of poles: 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BH-0122

Part Number
BH-0122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated current
(A)
Number of poles

243.55 €

1 98 Days 1001

Loading...

  1. 1

Basic information

Construction size Other Bus-mounting type false Swivelling mechanism false

This page is Fuse-block, part number BH-0122.
You can find the detail information about specifications and dimensions on part number BH-0122.

Variation of this product

Part Number
BH-0111
BH-0112
BH-0121
BH-1131
BH-1132
BH-2033
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated current
(A)
Number of poles

243.55 €

1 98 Days 1001

243.55 €

1 5 Days 1001

267.27 €

1 98 Days 1001

325.11 €

2 98 Days 4001

325.11 €

1 98 Days 4001

613.03 €

1 98 Days 4001

Tech Support