Fuse-base (FN01C)

Fuse-base FN01C

Product Details:

Manufacturer part number: FN01C

Brand: EATON

Price: 7.54

Delivery time: 98 Days


Technical Data:

Mounting method: Screw mounting

Model: -

Rated current: 16 A

Number of poles: 1

Material: Porcelain


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FN01C

Part Number
FN01C
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method Model Rated current
(A)
Number of poles Material Construction size Version with cover Rated voltage
(kV)
Bus-mounting type Swivelling mechanism

7.54 €

15 98 Days Screw mounting-161PorcelainD01true0.4--

Loading...

  1. 1

This page is Fuse-base, part number FN01C.
You can find the detail information about specifications and dimensions on part number FN01C.

Variation of this product

Part Number
FN02C
SD00-D
SD00-S
SD1-D
SD1-D-PV
SD1-S
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting method Model Rated current
(A)
Number of poles Material Construction size Version with cover Rated voltage
(kV)
Bus-mounting type Swivelling mechanism

9.98 €

15 98 Days Screw mounting-631PorcelainD02true0.4--

8.57 €

3 3 Days --1601-NH00--truetrue

7.33 €

3 52 Days --1601-NH00--falsefalse

25.48 €

3 3 Days --2501-NH1--truetrue

40.14 €

3 3 Days --2501-NH1--truetrue
-

28.27 €

3 98 Days --2501-NH1--falsefalse

Tech Support