Fuse-holder (CM32F)

Fuse-holder CM32F

Product Details:

Manufacturer part number: CM32F

Brand: EATON

Price: 25.38

Delivery time: 54 Days


Technical Data:

Mounting method: -

Rated current: 32 A

Number of poles: 1

Construction size: Other

Nominal voltage: - V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CM32F

Part Number
CM32F
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method Rated current
(A)
Number of poles Construction size Nominal voltage
(V)
Lockable Built-in depth
(mm)
Bus-mounting type Swivelling mechanism Width in number of modular spacings Degree of protection (IP) Concurrently switching N-neutral Optical defect indication For fuse size

25.38 €

10 54 Days -321Other---truefalse-----

Loading...

  1. 1

This page is Fuse-holder, part number CM32F.
You can find the detail information about specifications and dimensions on part number CM32F.

Variation of this product

Part Number
CH60J2I
CH60J3
CHM1DIU
CM32FC
CM32FCG
CM32FW
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting method Rated current
(A)
Number of poles Construction size Nominal voltage
(V)
Lockable Built-in depth
(mm)
Bus-mounting type Swivelling mechanism Width in number of modular spacings Degree of protection (IP) Concurrently switching N-neutral Optical defect indication For fuse size
-

152.76 €

3 98 Days -602Other---falsefalse-----
-

204.35 €

2 3 Days -603Other---falsefalse-----
-

9.41 €

12 5 Days DIN rail-1-690true45.1--1Otherfalsetrue10x38 mm

21.67 €

10 98 Days -321Other---truefalse-----

29.96 €

10 98 Days -321Other---truefalse-----

28.66 €

10 98 Days -321Other---truefalse-----

Tech Support