Insulated enclosure (CI-B)

Insulated enclosure CI-B

Product Details:

Manufacturer part number: CI-B

Brand: EATON

Price: 46.20

Delivery time: 3 Days


Technical Data:

Mounting method: -

Protection class: -

Colour: -

Width: 87 mm

Model: Surface mounting


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CI-B

Part Number
CI-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method Protection class Colour Width
(mm)
Model Height
(mm)
Depth
(mm)
RAL-number With mounting plate Surface protection Type of accessory Built-in depth
(mm)
Number of rows Type of cover Number of conduit inlets Extension possible With transparent cover Internal depth
(mm)
Suitable for emergency stop Material housing Circuit integrity Width in number of modular spacings Suitable for outdoor use Impact strength Number of modules Type of door Degree of protection (IP) Transparent cover/door With lock Suitable for lightning protection Nominal current (In)
(A)
Plate thickness cabinet
(mm)
Plate thickness door/cover
(mm)
Cover model Number of openings for flange plates Degree of protection (NEMA)

46.20 €

1 3 Days ---87Surface mounting149128---------true-truePlastic------IP55---------

Loading...

  1. 1

This page is Insulated enclosure, part number CI-B.
You can find the detail information about specifications and dimensions on part number CI-B.

Variation of this product

Part Number
CI-C
CI-D
CI-K2-T3-2
CI23-150
CI43-125
CI43-150
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting method Protection class Colour Width
(mm)
Model Height
(mm)
Depth
(mm)
RAL-number With mounting plate Surface protection Type of accessory Built-in depth
(mm)
Number of rows Type of cover Number of conduit inlets Extension possible With transparent cover Internal depth
(mm)
Suitable for emergency stop Material housing Circuit integrity Width in number of modular spacings Suitable for outdoor use Impact strength Number of modules Type of door Degree of protection (IP) Transparent cover/door With lock Suitable for lightning protection Nominal current (In)
(A)
Plate thickness cabinet
(mm)
Plate thickness door/cover
(mm)
Cover model Number of openings for flange plates Degree of protection (NEMA)

52.35 €

1 3 Days ---110Surface mounting165128---------true-truePlastic------IP55---------

58.93 €

1 3 Days ---110Surface mounting222128---------true-falsePlastic------IP55---------

25.17 €

1 5 Days ---100Surface mounting160100---------false-falsePlastic------IP65--------Other

113.15 €

1 5 Days Surface mounted (plaster)IIGrey187.5-2501757035falseOther-1500Optional30true-150-PlasticOther9trueIK101NoneIP65truefalsetrue160066Closed4Other

129.15 €

1 3 Days Surface mounted (plaster)IIGrey375-2501507035falseOther-1250Optional76true-125-PlasticOther15trueIK101NoneIP65truefalsetrue160066Closed4Other

137.67 €

1 3 Days Surface mounted (plaster)IIGrey375-2501757035falseOther-1500Optional76true-150-PlasticOther15trueIK101NoneIP65truefalsetrue160066Closed4Other

Tech Support