Insulated enclosure (CI-COM)

Insulated enclosure CI-COM

Product Details:

Manufacturer part number: CI-COM

Brand: EATON

Price: 48.65

Delivery time: 32 Days


Technical Data:

Width: 110 mm

Height: 165 mm

With transparent cover: true

Degree of protection (IP): IP55

Degree of protection (NEMA): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CI-COM

Part Number
CI-COM
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
With transparent cover Degree of protection (IP) Degree of protection (NEMA)

48.65 €

2 32 Days 110165trueIP55-

Loading...

  1. 1

Basic information

Model Surface mounting Depth(mm) 116.5 Suitable for emergency stop false
Material housing Plastic

This page is Insulated enclosure, part number CI-COM.
You can find the detail information about specifications and dimensions on part number CI-COM.

Variation of this product

Part Number
CI-PKZ0
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
With transparent cover Degree of protection (IP) Degree of protection (NEMA)

18.26 €

1 37 Days 80158falseIP40Other

Tech Support