Structured wiring section

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZSD-K19

Part Number
ZSD-K19
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

378.33 €

1 3 Days

Loading...

  1. 1

Basic information

Width(mm) 250 Height(mm) 1350 Depth(mm) 45
With mounting plate true Type of cover - With cover false
Number of DIN rails 1 Number of modular spacings per DIN-rail 12 With N-PE clamp false

This page is Structured wiring section, part number ZSD-K19.
You can find the detail information about specifications and dimensions on part number ZSD-K19.

Tech Support