Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CSAR3F3CY2202 |
CSAS3F3CY2205 |
CSAS4A4CY2202 |
CSAS4A4CY2205 |
CSAS4F4CY2202 |
CSDR4A3CY2210 |
CSDR4A4CY2202 |
CSDR4A4CY2210 |
CSDS4A3CY2202 |
CSDS4A3CY2205 |
CSDS4A4CY2202 |
CSDS4A4CY2205-D |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Number of poles | Type of electrical connection, box-sided | Positioning cable feed, box-sided | Positioning cable feed, field-sided | Type of plug-in contact, box-sided | |
---|---|---|---|---|---|---|---|---|---|---|---|
25.16 € | 1 | 67 Days | 2 | 3 | Other | Other | Angled | - | |||
30.35 € | 1 | 67 Days | 5 | 3 | Other | Other | Straight | - | |||
11.69 € | 1 | 67 Days | 2 | 4 | Other | Other | Straight | - | |||
18.17 € | 1 | 69 Days | 5 | 4 | Other | Other | Straight | - | |||
21.86 € | 1 | 5 Days | 2 | 4 | Other | Other | Straight | - | |||
27.76 € | 1 | 67 Days | 10 | 4 | Other | Other | Angled | - | |||
20.18 € | 1 | 23 Days | 2 | 4 | Other | Other | Angled | - | |||
27.55 € | 1 | 43 Days | 10 | 4 | Other | Other | Angled | - | |||
15.47 € | 1 | 25 Days | 2 | 4 | Other | Other | Straight | - | |||
21.26 € | 1 | 25 Days | 5 | 4 | Other | Other | Straight | - | |||
18.97 € | 1 | 24 Days | 2 | 4 | Other | Other | Straight | - | |||
45.12 € | 1 | 67 Days | 5 | 4 | M12 | Straight | Straight | Male (plug) |
Loading...
Permitted cable outer temperature after assembling without vibration(°C) | 40|70 | Halogen free | false | Type of cable | Multi-core |
---|---|---|---|---|---|
Screened | false | Continuity resistor(mOhm) | 0 | Material of contact surface | Other |
Vulcanize | false | Material of cable sheath | Other | Degree of protection (IP) | Other |
Type of electrical connection, field-sided | M12 | With LED indication | false | Type of plug-in contact, field sided | Female (bus) |
Material contact body | Other | Colour cable sheath | Other | Rated current In(A) | 0 |
Permitted cable outer temperature during assembling/handling(°C) | 40|70 | Rated voltage(kV) | 0 |