Corner section

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XSC200808

Part Number
XSC200808
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,628.33 €

1 14 Days

Loading...

  1. 1

Basic information

Colour Grey Width(mm) 850 Height(mm) 2000
Depth(mm) 850 RAL-number 7035 With mounting plate false
Number of doors 0 Number of locks 0 EMC-version true
With glazed door false Material quality Other Material Steel
Impact strength IK10 Degree of protection (IP) IP55 Suitable for outdoor set-up false
Suitable for metrical mounting false Mounting plate depth-adjustable false Tackable true
With ventilation door false Wall fastening possible true Surface finishing Powder coating
With backside door false Wall build in false Pitched roof false
Floor installation possible true Pole fastening false Degree of protection (NEMA) -

This page is Corner section, part number XSC200808.
You can find the detail information about specifications and dimensions on part number XSC200808.

Tech Support