Block terminal / terminal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K50/1

Part Number
K50/1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.00 €

10 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 150 Mounting method DIN-rail/screw Width(mm) 25
Height(mm) 38.5 Depth(mm) 60.8 Connection type Screwing
Number of connections < 6 mm² 0 Number of connections 10 mm² 0 Number of connections 25 mm² 0
Number of connections 16 mm² 0 Number of connections > 25 mm² 2 Number of poles 1
Contact safe true Number of connections total 2 Number of connections < AWG 6 0
Number of connections AWG 6 0 Number of connections AWG 4 0 Number of connections AWG 2 0
Number of connections AWG 4/0 0 Number of connections 250 kcmil 0 Number of connections > 250 kcmil 0

This page is Block terminal / terminal, part number K50/1.
You can find the detail information about specifications and dimensions on part number K50/1.

Tech Support