Adapter for MSC-D

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MSFAD-16
MSFAD-25
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated current In
(A)

20.50 €

4 3 Days 16

20.50 €

4 3 Days 25

Loading...

  1. 1

Basic information

Busbar distance(mm) 60 Mounting rail armament 1 mounting rail Max. busbar thickness(mm) 2
Width of the adapter(mm) 45 Rail width(mm) 24 Type of electric connection 3 conductors AWG 12
Min. busbar thickness(mm) 2

Tech Support