Schuko socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z-SD230

Part Number
Z-SD230
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.56 €

10 3 Days

Loading...

  1. 1

Basic information

Model Protective contact (SCHUKO) With hinged lid false Voltage type AC
Built-in depth(mm) 60 Rated current(A) 16 Number of socket outlets 1
With child-protection false Width in number of modular spacings 2.5 With control lamp false
Degree of protection (IP) IP20 Number of active Pins (round) 2 Number of active Pins (flat) 0
Protective earth pin round false Rated voltage(kV) 0.25

This page is Schuko socket, part number Z-SD230.
You can find the detail information about specifications and dimensions on part number Z-SD230.

Tech Support