End cover

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SH-E

Part Number
SH-E
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.20 €

10 33 Days

Loading...

  1. 1

Basic information

Busbar distance(mm) 50 Mounting rail armament None Max. busbar thickness(mm) 20
Width of the adapter(mm) 60 Rail width(mm) 30 Type of electric connection None
Min. busbar thickness(mm) 5 Rated current In(A) 0

This page is End cover, part number SH-E.
You can find the detail information about specifications and dimensions on part number SH-E.

Tech Support