Flange (FL2-2)

Flange FL2-2

Product Details:

Manufacturer part number: FL2-2

Brand: EATON

Price: 12.63

Delivery time: 3 Days


Technical Data:

Width: 142 mm

Model: Cable screw gland

Height: 116 mm

Pre-stamping: true

Thread type: Metric


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FL2-2

Part Number
FL2-2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Model Height
(mm)
Pre-stamping Thread type Suitable for nominal thread metric/PG

12.63 €

10 3 Days 142Cable screw gland116trueMetric16|20

Loading...

  1. 1

Basic information

Depth(mm) 23 Surface protection Untreated Type Straight
Material Plastic Number of connector holes 0 Degree of protection (NEMA) Other

This page is Flange, part number FL2-2.
You can find the detail information about specifications and dimensions on part number FL2-2.

Variation of this product

Part Number
FL1-X
FL2-3
FL2-X
FL3-1
FL3-2
FL3-3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Model Height
(mm)
Pre-stamping Thread type Suitable for nominal thread metric/PG

9.16 €

10 5 Days 79Blind116falseNone0|0

12.63 €

10 3 Days 142Cable screw gland116trueMetric16|32

12.63 €

10 3 Days 142Blind116falseNone16|50

16.21 €

10 3 Days 204Cable screw gland116trueMetric16|20

16.21 €

10 3 Days 204Cable screw gland116trueMetric16|25

16.21 €

10 3 Days 204Cable screw gland116trueMetric16|32

Tech Support