Side wall

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XVTL-S-3/20-PAIR

Part Number
XVTL-S-3/20-PAIR
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

108.49 €

1 10 Days

Loading...

  1. 1

Basic information

Colour Grey Width(mm) 15 Height(mm) 1907
RAL-number 7035 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 300
Material Steel Number of height units 0 Surface finishing Powder coating
With cable entry false Modular spacing(mm) 12.5 With lock false
Suitable as side panel true Suitable as rear panel false

This page is Side wall, part number XVTL-S-3/20-PAIR.
You can find the detail information about specifications and dimensions on part number XVTL-S-3/20-PAIR.

Tech Support