Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EPTV |
EPTV05 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Surface protection | Material thickness (mm) | Length (mm) | Material | Type of perforation | Profile shape | Slit width (mm) | Hole width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.16 € | 1 | 3 Days | 64 | Other | 11 | 64 | Other | None | Other | 0 | 0 | |||
4.94 € | 1 | 3 Days | 32 | Galvanic/electrolytic zinc plated | 2 | 32 | Steel | 3 sides punched | U-profile | 9.5 | 3.6 |
Loading...
Colour | Other | Width(mm) | 28.5 | Model | Singular profile |
---|---|---|---|---|---|
RAL-number | 0 | With toothing | false | Material quality | Other |
Load bearing capacity(kN) | 0 | Snap-off | false | Suitable for circuit integrity | false |
Moment of resistance Wy(cm³) | 0 | Moment of resistance Wz(cm³) | 0 | Area moment of inertia Iy(cm4) | 0 |
Area of inertia Iz(cm4) | 0 |