Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
T0-3-15137/XZ |
T0-3-15433/XZ |
T0-3-8233/XZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of switch positions | Number of poles | With 0 (off) position | Type of switch | |
---|---|---|---|---|---|---|---|---|
48.43 € | 1 | 42 Days | 3 | 2 | false | Level switch | ||
40.76 € | 1 | 42 Days | 3 | 3 | true | Reverser | ||
43.52 € | 1 | 42 Days | 6 | 1 | false | Level switch |
Loading...
Rated permanent current Iu(A) | 20 | With retraction in 0-position | false | Width in number of modular spacings | 0 |
---|---|---|---|---|---|
Degree of protection (IP), front side | IP00 | Type of control element | Other | Front shield size | 48x48 mm |
Suitable for ground mounting | true | Suitable for front mounting 4-hole | false | Suitable for distribution board installation | false |
Suitable for intermediate mounting | true | Complete device in housing | false | Max. rated operation voltage Ue AC(V) | 690 |
Device construction | Built-in device | Degree of protection (NEMA), front side | Other |