Manufacturer part number: MFD25
Brand: EATON
Price: 3.36 €
Delivery time: 5 Days
Material quality: Polyamide (PA)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MFD25
Outer diameter(mm) | 20 | Inner diameter(mm) | 6 | Thickness(mm) | 10 |
---|---|---|---|---|---|
Temperature(°C) | -25|100 | Material | Plastic | Nominal diameter(mm) | 0 |
Nominal size in inch | Other |
This page is Multiple gaskets for metric threads, part number MFD25.
You can find the detail information about specifications and dimensions on part number MFD25.
Part Number |
---|
MFD32 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material quality |
---|---|---|---|---|---|---|
3.54 € | 25 | 31 Days | Other |